Power Forward
Designs change—and so should your DC power supply. Meet the E36100B, engineered by Keysight to power your designs safely and quietly during manual tests or automated sequences.
From every angle—size, display, and I/O—the E36100B will impress you. Add one to your bench and power forward.
From every angle—size, display, and I/O—the E36100B will impress you.
Put an E36100B Series DC power supply on your bench.
- Save space on your bench or in the rack with the compact, ¼-rack form factor.
- Set up the E36100B quickly and predictably through the alphanumeric OLED display and intuitive on-screen menu system.
- Easily see the front-panel readout, even from wide angles.
Control your E36100B Series DC power supply remotely.
- Connect easily with full LXI LAN and USB (TMC488).
- Accelerate automation of complex or repetitive testing via SCPI or IVI programming.
- Control the power supplies easily via the built-in Web interface, BenchVue, or Keysight IO Libraries.
- Enhance system throughput and improve test quality with high-speed output control and fast command processing.
Power your DUT accurately and safely.
- Characterize low-power devices over wide ranges using low-range current readback.
- Protect your device under test (DUT) with overvoltage and overcurrent detection.
- Power your DUT with confidence through excellent accuracy in programming and readback.