Brochures
Precise & Cost-Effective Non-Destructive Testing of Dielectric Materials
To characterize dielectric materials, non-destructively, over a wide range of frequencies and applications, it is essential to direct the energy transmitted to the test sample accurately.
MWI Laboratories offers a range of Gaussian Beam Polyrod antenna systems that produce a collimating beam (without a focal point) to inspect composite materials.
Similar to a laser, MWI’s collimating RF beam is very directional, narrow and prevents over-illumination of the sample. This makes it very easy for the user to determine where the energy is located in performing non-destructive testing (NDT) for dielectric material characterization, uniformity and defect detection measurements over a wide range of frequencies.
The Polyrod antennas produce a planar wave within 1 inch of the tip making the systems more stable for calibration, and making it easier to produce dB & phase data for permittivity/permeability.
The systems are light-weight and easy to operate without the need for an RF engineer. Mechanical and software noise reduction improvements increase dynamic range greater than 70dB while reducing signal scattering and sample wrap-a-round.
MWI offers a range of Gaussian Beam Polyrod antenna systems – Polyrod antennas and compatible holders, in different designs and with different bandwidths.
There are six Polyrod antenna configurations with a frequency range of 7-50 GHz, each of which can be placed within close proximately of another to create a dual-polarity setup, and a broadband antenna, the PRA0716, with a frequency range of 0.7 – 16 GHz
When connected to a Keysight vector/performance network analyzer such as the Field Fox, PXI, PNA-X the MWI antennas can measure small resistive loaded and small composite materials parts sheets greater than 3.0 sq.ins.
Gaussian Beam Polyrod Antenna Systems
The systems have been used in multiple test system configurations including: admittance tunnels, NRL reflection loss arches, robotic XYZ-Scanners, reflectometer, surface defect detectors, for either laboratory QA test devices, in-process (online) QC devices and hand held devices.
MWI’s Gaussian Beam Polyrod antennas, when used with a Keysight vector network analyzer allows you to accurately characterize dielectric materials, non-destructively.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.