Characterization of LTE Devices Made Simple

애플리케이션 노트

The Long-Term Evolution (LTE) cellular standard includes thousands of pages of specifications. It can be very challenging to first understand the LTE specifications and then implement products and systems that meet the needs of real-world consumers. Signal analyzers are a key measurement tool often used test LTE designs. These instruments have evolved, providing greater flexibility through software capabilities such as embedded measurement applications that automate standards-compliant measurements. Today, the touch-enabled user interface (UI) technology widely used in smartphones and tablets can be readily adapted to the large displays that are increasingly common in signal analyzers. Consequently, signal analyzers now provide new levels of interaction that enable intuitive connections between cause and effect during development, debugging and troubleshooting.