전단지
Keysight Technologies
Frequency Range Upgrades
X-Series Signal Analyzers and MXE EMI Receiver
Jump up in frequency
As test needs change, the ability to evolve your test assets enhances their value. That’s why we’ve made it easy to increase the frequency range of existing PXA, MXA, and EXA X-Series signal analyzers and MXE EMI receivers. Through return-to-Keysight upgrades, you can choose from available frequency options that reach from your current maximum up to 50 GHz, depending on the model. Your instrument maintains full compatibility, retains its complement of options and applications, and keeps the same serial number. Jump up in frequency—and stay future-ready.
Easily evolve as test needs change
To simplify ordering, we offer a single, inclusive price for all services required to complete the upgrade. Just select the option that meets your existing and desired maximum frequency.
Trust our fast, professional service team
Your instrument will be upgraded and calibrated by an experienced Keysight technician, backed by the factory engineering team that designed the instrument. The price of each upgrade includes installation and calibration—and to maximize your conidence, we also include a full one-year warranty for your existing instrument.
Further Enhance Functionality
When your instrument is at the service center for a frequency upgrade, you can also add functionality that will further extend its longevity:
Our growing array of X-Series upgrades allows you to stay ready, stay in sync, and arrive ahead.
Ordering Information
Contact Us to Get Started
For details regarding the upgrade options available for your X-Series model, please contact your Keysight sales representative or visit:
www.keysight.com/find/PXA_upgrades
www.keysight.com/find/MXA_upgrades
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.