Brochures
Wafer-Level Measurement Solutions
Keysight Technologies and FormFactor
Guaranteed configuration, integration and support for improved measurement confidence.
Accurate and repeatable wafer-level measurements are essential for device modeling, technology development, process development and specification, process monitoring, component specification and pilot manufacturing. Semiconductor technology continues to evolve, time-to-market cycles are shrinking and the need for even greater accuracy is increasing. These challenges demand an integrated solution that can quickly and accurately perform advanced DC and RF measurements on components and devices.
In order to configure a system to meet these challenges you have to specify and source instrumentation, wafer probe stations, RF & DC probes and software from multiple suppliers and then integrate and prove these on-site before your first device can be tested. It can take weeks or even months before you can execute your first measurements with the confidence that there is data correlation and measurement accuracy between different locations.
Keysight Technologies and FormFactor address these challenges directly by providing a range of fully integrated component measurement and device characterization solutions. FormFactor’s wafer-level probe stations, microwave and DC bias probes, and calibration tools combined with Keysight’s test instrumentation and measurement and analysis software allow you to perform comprehensive measurements on all your components.
The solutions come in a range of configurations; from a fully integrated new system with either a semi-automated or manual prober, to application-specific hardware upgrades to existing probe stations. Keysight’s WaferPro-XP measurement software platform for device characterization can also be added to an existing wafer-level measurement solution.
Wafer-Level Measurement Solutions
The integrated wafer-level measurement and characterization solutions from Keysight and FormFactor represent a new model for the delivery of wafer-level measurement solutions that provides semiconductor customers with guaranteed configuration, guaranteed integration and guaranteed support.
Keysight and FormFactor jointly assure that a wafer-level measurement solution is configured specifically to meet your application needs. Once delivered and installed on-site by a FormFactor solutions expert, the configuration is validated again based on previously agreed upon acceptance criteria. FormFactor solutions experts also train the users, further speeding time to first measurement.
Each wafer-level measurement solution is backed by the offer of a full support package with access to regional solution experts who are highly skilled in wafer-level test and measurement and available to address any customer questions or issues. The solution expert will work with you to optimize the solution to meet your continuing measurement, characterization and modeling requirements. FormFactor acts as the single point of contact to ensure quicker problem resolution.
With guaranteed configuration, guaranteed integration and guaranteed support, your wafer-level measurement solution from FormFactor and Keysight gives you fast, accurate, verified performance at the probe tip, minimizing the time to first measurement and ensuring correlation between multiple locations.
System Components
Keysight Technologies
FormFactor
Keysight and its Solutions Partners work together to help customers meet their unique challenges, in design, manufacturing, installation or support. To learn more about the program, our partners and solutions go to www.keysight.com/find/solutionspartner
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.