전단지
Industries and Applications
Product Description
The Keysight Technologies, Inc. M9380A PXIe CW source is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. A typical M9380A config-uration includes three individual PXIe modules—the M9310A source output, M9301A synthesizer and M9300A frequency reference—designed for fast data interfaces and high-speed automated test systems. Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice.
무엇을 찾고 있습니까?