Choose a country or area to see content specific to your location
전단지
Industries and Applications
Product Description
The Keysight Technologies, Inc. U4998A HDMI 1.4b Protocol Audio Video analyzer and generator module enables you to test your devices to ensure they are HDMI 1.4b CTS compliant. The module supports source and sink compliance testing of video for[1]mats, including 4K x 2K, 3D, and deep color, up to the maximum data rate of 3.4 Gbps. The U4998A’s wide range of capabilities enable you to test legal codes, basic protocol, packet type, pixel encoding, video format timing, AVI Infoframe, ACR, audio sample packet jitter, deep color, 3D video format and more.
Specifications and Characteristics
Size 1-slot AXIe module
Maximum data rate 3.4 Gbps
Memory depth 4 GB
HDMI 1.4b compliance test support
Source Tests: 7-16 through 7-19, 7-23 through 7-40
Sink Tests: 8-16, 8-21, 8-23, 8-25*, 8-29, 8-30*, 8,31, (*with E4887A Signal Generator))
HPD (Hot Plug Detect) Emulate removal and connection of HDMI cable between tests.
Internal frequency counter: Automatically detects clock frequency without external equipment.
Operating modes: Capture/compliance Generate/compliance Passive Monitoring (pass-through/mirror)
Software Information
U4998A module’s graphical user interface is included in the U4000 Series application software. The software is downloadable from the product’s web page on Keysight.com. The software requires that only U4000A Series modules are installed in the AXIe chassis.
콘텐츠 잠금 해제
무료 가입
*Indicates required field
감사합니다!
귀하의 양식이 성공적으로 제출되었습니다.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.