VisionSym — Visualization System Simulator

데이터 시트

Optical illumination systems are used to achieve a specific visual appearance or illumination, which are affected by characteristics of the optical model, target scene, and observer. With the complexity of today’s optical components, it’s cost prohibitive to manufacture multiple physical prototypes to verify the lit appearance of these systems.

 

VisionSym solves this challenge by providing physics-based photorealistic simulations so that both qualitative and quantitative metrics can be assessed virtually. VisionSym also utilizes the latest advances in GPU technology to dramatically speed up the calculations required to create lit and unlit visualizations of your system.

 

In this datasheet, get an overview of the key features of VisionSym.