Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
MX0025A
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Keysight’s MX0025A InfiniiMax Ultra Series probe amplifier improves usability because you can measure differential, single-ended, and common mode signals with a single probe tip.
When you use a probe to connect your signal to your oscilloscope, it becomes part of the circuit affecting your test. Your probe may be hiding signal details, loading down your signal, or distorting it. InfiniiMax Ultra Series probes have the lowest loading for minimal impact to your circuit. Boost your test margins and gain measurement confidence with their unprecedented accuracy. Ensure your entire measurement system is helping you see the truest representation of your signal.
These probes have the lowest noise and capacitive loading and the lowest loading across more frequencies due to their RC high impedance profile. The InfiniiMax Ultra Series supports InfiniiMode and has a user-defined AC calibration mode, a wider input voltage range, more accuracy with unique S-parameter characterization, lower capacitive loading, a wider input voltage range, micro / socketed probe heads for smaller density probing, and more bandwidths. The InfiniiMax Ultra Series has an RC input impedance architecture with the lowest loading and least signal distortion across the widest frequency range.
InfiniiMax Ultra probes have three attenuation ranges — 1:1, 4:1, and 8:1 — giving you superior noise performance and large voltage ranges, all while maintaining maximum bandwidth. The input range automatically configures depending on the size of the input signal and vertical scale of your oscilloscope.
Choose from the three flexible input dynamic ranges from 600 mVpp at 1:1, 2.5 Vpp at 4:1, and 5 Vpp at 8:1. Clearly see and know when your design is satisfactory, keep up with standards, easily probe small devices, and reduce test complexity with the InfiniiMax Ultra Series probes.
NA5307A Frequency extenders with 0.5 mm coaxial test port connector enable you to configure a millimeter-wave single-sweep broadband VNA to measure S-parameters up to 250 GHz using the N522x/4xB PNA/PNA-X Microwave network analyzer and the N5292A Test set controller.
NA5307A Frequency extenders with 0.5 mm coaxial test port connector enable you to configure a millimeter-wave single-sweep broadband VNA to measure S-parameters up to 250 GHz using the N522x/4xB PNA/PNA-X Microwave network analyzer and the N5292A Test set controller.
NA5307A
NA5307A Frequency extenders with 0.5 mm coaxial test port connector enable you to configure a millimeter-wave single-sweep broadband VNA to measure S-parameters up to 250 GHz using the N522x/4xB PNA/PNA-X Microwave network analyzer and the N5292A Test set controller.
The N522xB PNA/N524xB PNA-X network analyzer with the N5292A test set controller and the NA5307A 250 GHz frequency extenders provides fully calibrated broadband, single-sweep S-parameter measurements from 100 kHz/10 MHz to 250 GHz.
The NA5307A frequency extender is equipped with a ruggedized a 0.5 mm coaxial male test port connector. It is a compact and lightweight module that is driven and controlled with a PNA/PNA-X network analyzer and a P9500A frequency extender hub via USB.
The broadband VNA measurement setup can be accurately calibrated with the 85065A 0.5 mm coaxial precision calibration kit, which includes 16 calibration standards within the entire frequency range.
≥ 110 dB for 20 GHz to 170 GHz
≥ 105 dB for 170 GHz to 220 GHz
≥ 75 dB for 220 GHz to 250 GHz
Includes several optional accessories for the B2900 series such as interlock cables and GPIO-to-BNC trigger adapters
Includes several optional accessories for the B2900 series such as interlock cables and GPIO-to-BNC trigger adapters
N1294A
Includes several optional accessories for the B2900 series such as interlock cables and GPIO-to-BNC trigger adapters
The Keysight N1294A offers several optional accessories for the B2900 family, including the B2900A, B2900B, and B2900C Series. Choose the appropriate accessory based on your application:
For more information about Precision Source Measure Unit (SMU), please visit Keysight B2900 Series Precision Source/Measure Unit (SMU).
Accelerate the Time Domain Scan speed (up to 1 GHz bandwidth) for EMI compliant measurements.
Accelerate the Time Domain Scan speed (up to 1 GHz bandwidth) for EMI compliant measurements.
N9048BSPU
Accelerate the Time Domain Scan speed (up to 1 GHz bandwidth) for EMI compliant measurements.
The N9048BSPU stream processing unit extends the Time Domain Scan (TDS) bandwidth of the N9048B PXE EMI receiver to 1 GHz, shortening traditional test cycles from hours to mere seconds.
Execute full CISPR Band C and D measurements (30 MHz to 1 GHz) in one acquisition, eliminating the need for multiple scans and data stitching.
Utilize 1 GHz Real-Time Scan (RTS) with integrated CISPR detectors to ensure the capture of elusive, transient, or intermittent emissions.
Leverage a high-performance FPGA and GPU architecture to accelerate data transfer and signal processing in real-time.
Support continuous, high-bandwidth IQ data streaming via the Optical Data Interface (ODI).
The MX0113A adapts compatible AutoProbe I probes, including select InfiniiMax II models, directly to XR8 oscilloscopes using the AutoProbe III interface.
The MX0113A adapts compatible AutoProbe I probes, including select InfiniiMax II models, directly to XR8 oscilloscopes using the AutoProbe III interface.
MX0113A
The MX0113A adapts compatible AutoProbe I probes, including select InfiniiMax II models, directly to XR8 oscilloscopes using the AutoProbe III interface.
The Keysight MX0113A is a precision 50-ohm adapter which allows you to connect a probe with AutoProbe I interface such as the 1169B InfiniiMax II Series Probe Amplifier to a Keysight Infiniium XR8 oscilloscope that has the AutoProbe III interface.
Note: The MX0113A is not compatible with all probes with AutoProbe I interfaces. For the most up-to-date probe compatibility information, check out the Probe Resource Center.
Extend your Charging Discovery System with the SL2640A MCS Cable Box for EV communication and performance testing.
Extend your Charging Discovery System with the SL2640A MCS Cable Box for EV communication and performance testing.
SL2640A
Extend your Charging Discovery System with the SL2640A MCS Cable Box for EV communication and performance testing.
The SL2640A Add-on Box extends the Charging Discovery System with an instrumented MCS charging cable and connector interface for EV-side testing. It supports development, interoperability, and performance validation of MCS-enabled electric vehicles and charging controllers. Engineers can perform communication-only testing during early development stages or execute combined communication and charging performance testing in fully integrated laboratory environments.
Highlights:
Validate Megawatt Charging Systems with the SL2630A MCS Inlet Add-on Box for EVSE communication, interoperability, and performance testing.
Validate Megawatt Charging Systems with the SL2630A MCS Inlet Add-on Box for EVSE communication, interoperability, and performance testing.
SL2630A
Validate Megawatt Charging Systems with the SL2630A MCS Inlet Add-on Box for EVSE communication, interoperability, and performance testing.
The SL2630A Add-on Box provides a fully instrumented MCS vehicle inlet for EVSE-side testing. It enables charging infrastructure manufacturers to validate communication behavior, interoperability, and charging performance of MCS-compliant chargers in a controlled and repeatable environment. The solution supports communication-only verification as well as combined communication and power testing up to 400 A and, when used with high-power CDS configurations, up to 800 A.
Highlights:
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
M1749B
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749B is the only Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set. Two RF ports support Tx and Rx verification. Confidently test over the air at mmWave frequencies in the 24, 28, 39, 40 GHz, and 47 GHz bands using one M1749B remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms. M1749B delivers an additional +3 dBm power compared to M1749A.
S9165A Transceiver Control Unit supports up to 8 channels of signals for Keysight PROPSIM channel emulation solution, that enables you to perform 5G NTN aerospace and terrestrial links in a single solution.
S9165A Transceiver Control Unit supports up to 8 channels of signals for Keysight PROPSIM channel emulation solution, that enables you to perform 5G NTN aerospace and terrestrial links in a single solution.
S9165A
S9165A Transceiver Control Unit supports up to 8 channels of signals for Keysight PROPSIM channel emulation solution, that enables you to perform 5G NTN aerospace and terrestrial links in a single solution.
Keysight S9165A Transceiver Control Unit is a solution component that works with other Keysight products providing LO, reference signals, and communication control for Keysight Remote Radio Head Transceivers.
When combined with the F8820A/B Propsim RF Channel Emulator and M1742A remote radio head transceiver, S9165A enables a K-band channel emulation solution, S8825A, for testing NTN aerospace satellite links.
The S9165A supports up to eight independent channels, options 010 - 080. The S9165A provides USB control, two independent local oscillators, and one reference frequency output per channel, enabling control of up to 8 Keysight Remote Radio Head Transceivers.
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set.
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set.
M1742A
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set.
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set. Two bi-directional RF ports support Tx and Rx verification. Two independent LO input ports support FDD and TDD measurements. Confidently test over the air at frequencies in the 5G NTN bands using one M1742A remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms.
The Keysight M1749A is a remote radio head supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The Keysight M1749A is a remote radio head supporting bi-directional testing at five mmWave frequency bands with one hardware set.
M1749A
The Keysight M1749A is a remote radio head supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749A is a Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set. Two RF ports support Tx and Rx verification. Confidently test over the air at mmWave frequencies in the 24, 28, 39, 40 GHz, and 47 GHz bands using one M1749A remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms.
Downloadable eSIM profiles designed for testing on UXM 5G based solution.
Downloadable eSIM profiles designed for testing on UXM 5G based solution.
C8806SE1A
Downloadable eSIM profiles designed for testing on UXM 5G based solution.