Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Maintaining Output Integrity Under Dynamic Load Conditions
Power related test challenge:
High speed devices, such as microprocessors or FPGAs, can have very fast current transients. Powering devices like this during test can pose a challenge since the sharp current transients can cause severe voltage droops or possible oscillations on the power supply’s output voltage level, especially in the face of long cabling between the power supply and device under test (DUT). The droops and oscillations can cause a number of problems during test including causing the DUT to reset, not function properly, and cause the DUT or power supply to go into an error condition. When testing a DUT with fast current transients proper cabling and fixturing techniques must be employed as well as using a power supply with a fast output and sophisticated output regulation during test.
How the APS helps you overcome the challenge:
- Fast transient response to ensure minimal voltage droop to sharp current transients
- High and low output bandwidth settings for tuning the output to your load’s behavior
View Video on YouTube: Maintaining Output Integrity Under Dynamic Load Conditions
Related Links
Documents & Downloads
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility