E19-0st51
CVSS:
9.8 CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
2
Year:
2019
Description
This strike simulates a remote code execution attack on Oracle Weblogic Server.
The flaw is due to lack of authentication and input sanitization when the server receives SOAP calls.
By exploiting a vulnerable system, a remote unauthenticated attacker is able to execute arbitrary commands on the target system.