Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
3070 05.30pc 0603 Software Release Notes
Caution: Compatibility Statement --
On a system updated to revision 05.30 software, various files in board directories will automatically be modified for compatibility the first time they are accessed. For this reason, a system loaded with a revision prior to 05.30 (e.g., 04.XX, B.03.XX) cannot be used to develop or run board directories that have been developed or run on an 05.30 system. However, an 05.30 system can be used to develop and run board directories that have been developed or run on a system with a revision prior to 05.30.
Board directories can be moved between 05.30p and 05.30pc systems with no compatibility problems.
Software patch revision 05.30pc addresses these issues:
Description | Change Request Identification |
---|---|
Dedicated GPIB statements now work on a MS Windows 3070 Test System. These commands include: abort, clear, local, local lockout, ppoll, remote, send, spoll, srq, timeout, and trigger. This fix also requires version M.01.01.04 of the Keysight IO Libraries which is available from the In-circuit test Software, Firmware, & Drivers web page. (Windows Only) | CR14435 |
The system no longer locks up while debugging a Flash or PLD ISP test. The system no longer reports false shorts after such a lockup. (Windows Only) | CR14552 |
Running an ISP test with a read-only image file no longer produces a T21 error in BTBasic. (Windows Only) | CR14624 |
The Localized Operator Interface no longer gives an "F344" error when booting the testhead. This defect was introduced by the 05.30pa patch. | CR 14921 |
Running Diagnostics no longer produces the error message "Problem for DUT power supply, GPIB cable or no DUT power supply". This defect was introduced by the 05.30pa patch. (Windows Only) | CR14952 |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility