AC Motor Tests

Solution Briefs

Advanced AC Motor Test Requirements

 

Electric motor manufacturers are consistently looking for ways to develop advanced AC motors that can deliver increased energy efficiency and greater reliability. The development team needs to accurately control the voltage waveform applied to the motor under test and analyze its response.

 

A power supply with accurate control of the voltage and frequency changes is critical to the success of these developments.

 

Benefits of Keysight AC6900 Series three-phase AC source

 

AC6900 series three-phase AC source with DC output

 

  • Output power 3 to 18 kVA, maximum AC voltage 320 Vrms, maximum DC voltage 452 V dc, and max output frequency 5 kHz.
  • Accurate output voltage and frequency programming and measurement.
  • Built-in sequencer for AC line transients to simulate power interruption.
  • Analyze amplitude and phase of voltage and current waveforms up to the 50th harmonic with a builtin harmonics analyzer.