Choose a country or area to see content specific to your location
Flyers
The Keysight Technologies, Inc. CXA signal analyzer, the most affordable member of the Keysight X-Series signal analyzer family, is a perfect replacement for the ESA-L spectrum analyzer.
With more powerful performance, sophisticated analysis capabilities, and faster measurement speeds, the CXA brings you a versatile essential signal characterization toolset available at a lower price point than ever before.
1 .Better performance
With advances in RF and microwave design and digital IF technologies, the CXA signal analyzers offer dramatic performance improvements over the ESA-L spectrum analyzers.
2. More applications
With the common library of more than 25 shared X-Series measurement applications, the CXA signal analyzers have increased their measurement coverage substantially beyond the ESA-L Series to meet increasingly advanced measurement needs.
Measurement capabilities range from general-purpose spectrum analysis with one-button PowerSuite measurements to completion of specific tasks such as phase noise, noise figure and analog demodulation measurements. The 89600 VSA software running inside the CXA helps you reach even deeper into the signals in the time, frequency and modulation domains.
3. Faster speed
Whether on the bench or in a system, the CXA signal analyzer is optimized to perform with superior measurement speed. It helps you reduce time to market and boost throughput with much-improved measurement and data transfer speeds – The CXA is up to 90 times faster than the ESA-L.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.