Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 21

Image of  USB Low-Noise Amplifier with Switchable Through Path, 50 – 110 GHz
USB Low-Noise Amplifier with Switchable Through Path, 50 – 110 GHz
Model
U7229M
Type
-
Image of  USB Low-Noise Amplifier with Switchable Through Path, 500 MHz – 67 GHz
USB Low-Noise Amplifier with Switchable Through Path, 500 MHz – 67 GHz
Model
U7229G
Type
-
Image of  Microwave System Amplifier, 2 GHz to 26.5 GHz
Microwave System Amplifier, 2 GHz to 26.5 GHz
Model
83020A
Type
System Amplifier
Image of  Microwave System Amplifier, 10 MHz to 26.5 GHz
Microwave System Amplifier, 10 MHz to 26.5 GHz
Model
83006A
Type
System Amplifier
Image of  RF Amplifier
RF Amplifier
Model
M9379A
Type
-
Image of  Preamplifier, 10 MHz to 4 GHz
Preamplifier, 10 MHz to 4 GHz
Model
87405B
Type
-
Image of  Preamplifier, 100 MHz to 18 GHz
Preamplifier, 100 MHz to 18 GHz
Model
87405C
Type
-
Image of  Microwave System Amplifier, 45 MHz to 50 GHz
Microwave System Amplifier, 45 MHz to 50 GHz
Model
83051A
Type
System Amplifier
Image of  Microwave System Amplifier, 2 GHz to 8 GHz
Microwave System Amplifier, 2 GHz to 8 GHz
Model
87415A
Type
System Amplifier
Image of  Microwave System Amplifier, 2 GHz to 50 GHz
Microwave System Amplifier, 2 GHz to 50 GHz
Model
83050A
Type
System Amplifier
Image of  Microwave System Amplifier, 0.5 to 26.5 GHz
Microwave System Amplifier, 0.5 to 26.5 GHz
Model
83017A
Type
System Amplifier
Image of  Microwave System Amplifier, 2 GHz to 26.5 GHZ
Microwave System Amplifier, 2 GHz to 26.5 GHZ
Model
83018A
Type
System Amplifier
Clear All