SX2-class Sampling Oscilloscope, 60 GHz Maximum optical bandwidth, Single Optical Channel with clock data recovery and precision timebase

Maximize AI data center network reliability using a low-noise, low-jitter, and high optical-sensitivity DCA-M oscilloscope for accurate optical measurements up to 120 GBd and scalable to high-volume manufacturing testing with Keysight FlexOTO optimization software.

prod_image
  • Electrical channels

    0

  • Optical channels

    1

  • Intrinsic jitter

    105 fs rms

  • Maximum electrical bandwidth

    N/A

  • Maximum optical bandwidth

    60 GHz

  • Fiber mode

    Single-mode only

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Optimize transceiver performance and scale production testing with the N1093A 224 Gb/s single channel optical sampling oscilloscope. The fact is one weak link in an AI data center can slow the entire network. Maximize network reliability with accurate optical measurements using a low-noise, low-jitter, and high optical-sensitivity oscilloscope. Scale high-volume manufacturing testing with FlexOTO optimization software which lessens program setup and oscilloscope idle time.
 
  • 1250 to 1350 nm, single-mode
  • Optical bandwidth 60 GHz with System Impulse Response Correction (SIRC) enabled
  • High sensitivity with <15 uW noise
  • Accurate high data-rate analysis with <90 fs jitter (option PTB)
  • Up to 120 GBd Integrated clock recovery available (option CDR and CRX)
  • Fast throughput with a high 250 kHz sample rate
  • Small footprint through compact design

What's included:

  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • Power cord
  • Instrument cover