Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight BERTs are offered in one capability class, XE8, which includes M8000 Series BERTs.
Keysight XE8-class bit error ratio testers (BERTs) are designed for high-speed digital interface testing, enabling you to accurately characterize, validate, and stress test digital receivers. BERTs are modular instruments consisting of a pattern generator, an error detector or analyzer, and a clock data recover module. Used across a wide range of applications — including data center interconnects, optical transceivers, high-speed memory interfaces, and next-generation serial buses — Keysight BERTs support critical standards including PCIe®, DDR, USB, and Ethernet (100G / 400G / 800G / 1.6T). Choose from one of our most popular BERT configurations based on supported data rates and line coding or configure one specific to your application needs.
Provides precise pattern generation, error detection, and advanced timing analysis at 32 Gbaud and beyond, ensuring signal integrity of high-speed transmissions.
Enables flexible system configuration to meet specific testing needs and adapt to evolving standards, higher data rates, broader test coverage, and multi-channel testing.
Automates complex receiver compliance tests for industry standards, ensuring devices meet required specifications for performance and interoperability.
Integrated advanced technologies — de-emphasis, adjustable ISI, clock recovery, and equalization — reduce setup time, minimize calibration, and streamline testing workflows.
Supported data rates
32 Gbaud to 120 Gbaud
Number of channels
1 to 2
Module type
Pattern Generator, Error Analyzer
Line coding
NRZ, PAM3, PAM4, PAM6, PAM8
M8020A
The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.
The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.
With today’s highest level of integration, the M8020A streamlines your test setup. In addition, automated in situ calibrations of signal conditions ensures accurate and repeatable measurements. Through interactive link training, it can behave like the link partner of your device under test. The J-BERT M8020A will accelerate insight into your design.
The M8020A is designed for research and development engineers and test engineers who characterize and verify compliance of chips, devices, boards, and systems with serial I/O ports up to 16 Gb/s and 32 Gb/s. The M8020A can be used to test popular serial bus standards, such as PCI Express, USB, MIPI M-PHYTM, SATA/SAS, DisplayPort, SD UHS-II, Fibre Channel, memory buses, backplanes, repeaters, active optical cables, Thunderbolt, 10 GbE, 100 GbE (optical and electrical), SFP+, CFP2/4 transceivers, and CEI.
M8040A
The M8040A high performance BERT covers all flavors of 400 GbE standards testing with support for PAM4 and NRZ signals and data rates up to 64 GBaud.
M8050A
The Keysight M8050A high-performance bit error ratio tester (BERT) enables accurate characterization of receivers used in next-generation data center networks and server interfaces. With uncompromised signal integrity, support for NRZ, PAM4, PAM3, PAM6, and PAM8 signals, and data rates up to 120 Gbaud, the flexible architecture of the M8050A supports 1.6T pathfinding as well as other leading-edge technologies.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A bit error ratio tester (BERT) compares the number of errors received in the data stream through the communications channel with the originally sent data stream. The resulting bit error rate (BER) indicates the number of errors introduced by the transmission channel. BER is the number of bit errors divided by the total number of bits sent. Bit errors can arise from noise, distortion, failed bit synchronization, and other transmission anomalies. This test validates the performance of communications data links by providing a measurement of the errors introduced by the transmission channel, helping to assess the integrity and reliability of the system.
When selecting a BERT, it's important to evaluate several key factors to ensure it meets the specific requirements of your testing environment. Two of the most critical considerations are the supported data rates and line coding compatibility.
Supported Data Rates
One of the most crucial factors to consider when selecting a BERT is the maximum data rate it supports. The data rate refers to the speed at which digital data is transmitted over a communication channel, typically measured in bits per second (bps) or symbols per second (baud), depending on the modulation scheme. To ensure accurate and meaningful testing, the BERT must be capable of generating and analyzing signals at or above the data rate of the system under test.
Modern high-speed communication systems, such as fiber optic links, high-speed Ethernet, and 5G infrastructure, operate at extremely high data rates, often ranging from 10s to 100s of Gbaud. These applications demand a BERT that can support multi-gigabit speeds while maintaining signal integrity and precise timing. Using a BERT with insufficient data rate capacity can lead to incomplete testing or inaccurate results.
Always ensure the selected BERT matches or exceeds the performance of your network or device under test, particularly if you are working with next-generation standards like 400G Ethernet, PAM4-based signaling, or coherent optical systems.
Line Coding
Different communication systems use various line coding schemes, such as Non-Return to Zero (NRZ) and Pulse Amplitude Modulation (PAM). The BERT you choose should support the specific line coding scheme(s) used in your system to ensure accurate bit error rate measurements. Some BERTs are flexible and support multiple line coding schemes, while others are designed for specific coding standards.