Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Streamline Series USB Vector Network Analyzers
- P50xxB Streamline Series Vector Network Analyzers
- P5001B Streamline Vector Network Analyzer, 9 kHz to 6.5 GHz, 2-port
P5001B Streamline Vector Network Analyzer, 9 kHz to 6.5 GHz, 2-port
Compact, faceless, vector network analyzer (VNA). Flexible two-port VNA dramatically reduces your size of test. Up to 6.5 GHz.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Compact, faceless, vector network analyzer (VNA). Flexible two-port VNA dramatically reduces your size of test. Up to 6.5 GHz.
Save 20% on USB Network Analyzers
Get benchtop network analysis performance with accurate and repeatable measurements in a compact form factor.
Already own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 50% toward a new PNA X, PNA, or PNA L network analyzer.
HIGHLIGHTS
Carry this High-Performance, Compact VNA with One Hand
- 2-port, 9 kHz to 6.5 GHz
- Improve throughput with fast Thunderbolt 3 interface
- Choose from a wide range of measurement applications to gain deeper insight into your component tests
- Share the portable VNA with other teams and locations
- Extend the number of test ports by cascading two VNAs
- Measure with the same GUI, SCPI commands, and measurement science as Keysight’s trusted high-performance VNAs
- Calibrate quickly with Keysight Electronic Calibration (ECal) module
- Upgrade your hardware with high performance-enabling software
- Keep your instrument up-to-date with VNA activation software
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility