Last Updated: 28 April 2025

Device Modeling (IC-CAP) - UNIX & Linux Operating Systems
ProductHPSunLinux
Device Modeling IC-CAP 2025N/AN/ARed Hat RHEL8 (64-bit)
Red Hat RHEL9 (64-bit)
SuSe Linux 15 SLES (64-bit)
PathWave Device Modeling (IC-CAP) 2024N/AN/ARed Hat RHEL6 (64-bit)*
Red Hat RHEL7 (64-bit)
SuSe Linux 12 SLES (64-bit)
PathWave Device Modeling (IC-CAP) 2023N/AN/ARed Hat RHEL6 (64-bit)
Red Hat RHEL7 (64-bit)
SuSe Linux 12 SLES (64-bit)
PathWave Device Modeling (IC-CAP) 2022 Update 2.0N/AN/ARed Hat RHEL6 (64-bit)
Red Hat RHEL7 (64-bit)
SuSe Linux 12 SLES (64-bit)
PathWave Device Modeling (IC-CAP) 2022 Update 1.0N/AN/ARed Hat RHEL6 (64-bit)
Red Hat RHEL7 (64-bit)
SuSe Linux 12 SLES (64-bit)
PathWave Device Modeling (IC-CAP) 2022N/AN/ARed Hat RHEL6 (64-bit)
Red Hat RHEL7 (64-bit)
SuSe Linux 12 SLES (64-bit)
PathWave Device Modeling (IC-CAP) 2021N/AN/ARed Hat RHEL6 (64-bit)
Red Hat RHEL7 (64-bit)
SuSe Linux 12 SLES (64-bit)
PathWave Device Modeling (IC-CAP) 2020 Update 2.0N/AN/ARedHat Linux3 RHEL 5.x (32-bit)
RedHat Linux RHEL 5.x (64-bit)
RedHat Linux RHEL 6.x (64-bit)
RedHat Linux RHEL 6.x (32-bit)
RedHat Linux RHEL 7.x (64-bit)
PathWave Device Modeling (IC-CAP) 2020 Update 1.0N/AN/A

RedHat Linux3 RHEL 5.x (32-bit)
RedHat Linux RHEL 5.x (64-bit)
RedHat Linux RHEL 6.x (64-bit)
RedHat Linux RHEL 6.x (32-bit)
RedHat Linux RHEL 7.x (64-bit)

IC-CAP 2018N/AN/A

RedHat Linux3 RHEL 5.x (32-bit)
RedHat Linux RHEL 5.x (64-bit)
RedHat Linux RHEL 6.x (64-bit)
RedHat Linux RHEL 6.x (32-bit)
RedHat Linux RHEL 7.x (64-bit)

IC-CAP 2016.01

N/AN/A

RedHat Linux3 RHEL 5.x (32-bit)
RedHat Linux RHEL 5.x (64-bit)
RedHat Linux RHEL 6.x (64-bit)

IC-CAP 2014.04N/AN/A

RedHat Linux1 RHEL 5.x (32/64 bit)
RedHat Linux1 RHEL 6.x (32/64 bit)

IC-CAP 2013.01N/AN/ARedHat Linux1 RHEL 4.x (32/64 bit)
RedHat Linux1 RHEL 5.x (32/64 bit)
IC-CAP 2012.01N/ASolaris 102 (32/64 bit)RedHat Linux1 RHEL 4.x (32/64 bit)
RedHat Linux1 RHEL 5.x (32/64 bit)
IC-CAP 2011.04N/ASolaris 10 (32/64 bit)Linux RHEL WS 4.0 Update 6, Linux 5
IC-CAP 2010.08N/ASolaris 10 (32/64 bit)Linux RHEL WS 4.0 Update 6, Linux 5
IC-CAP 2009 Update 1N/ASolaris 10 (32/64 bit)Linux RHEL WS 4.0 Update 6, Linux 5
IC-CAP 2009N/ASolaris 10 (32/64 bit)Linux RHEL WS 4.x
IC-CAP 2008N/ASolaris 10Red Hat Enterprise 4.0
IC-CAP 2006HP-UX 11iSolaris 8, 9, 10Red Hat Enterprise 3.0
IC-CAP 2004HP-UX 11iSolaris 7, 8, 9N/A
IC-CAP 2002HP-UX 10.2, 11.0Solaris 2.5 (5.5), 2.6 (5.6), 2.7 (5.7),2.8 (5.8)N/A
IC-CAP 2001HP-UX 10.2, 11.0Solaris 2.5 (5.5), 2.6 (5.6), 2.7 (5.7),2.8 (5.8)N/A
IC-CAP 5.3HP-UX 10.2, 11.0Solaris 2.4 (5.4), 2.5 (5.5), 2.6 (5.6)N/A

* RHEL6.x 64-bit is deprecated.

1 For Instrument I/O TAMS is required (http://www.tamsinc.com/sicl/82091/82091rev.htm) limiting support to RHEL 5.1, 5.3, and 5.5 (32-/64-bit) or 4.3, 4.6 (32-bit only).

2 Solaris 10 05/08 Patch Bundle or the Solaris 10 05/08 (Update 5) release image with 138352-02 X11 6.6.2: fontconfig patch.

3 LINUX RHEL 5 only supported to run IC-CAP WaferPro in conjunction with Keysight 4070/4080 Parametric Testers (not supported for normal IC-CAP usage, including simulation, optimization).

For more detailed information on IC-CAP software versions, computer platforms and operating systems, refer to the IC-CAP Installation and Customization Guide.

For manuals, refer to:

Learn more about EDA Software.

UNIX is a U.S. registered trademark of the Open Group.