Mixed Signal Oscilloscope: 16 GHz, 4 Analog Plus 16 Digital Channels

Keysight MSOV164A Infiniium V-Series oscilloscopes provide industry-leading accuracy that ensures greater insights in analysis and debug of high-speed designs.

prod_image
  • Display size

    15.4 inch

  • Maximum memory depth

    2 Gpts

  • Analog channels

    4

  • Maximum sample rate

    80 GSa/s

  • ADC resolution

    8 bits

  • Brands included

    UXR Series

  • Front-end connector size

    3.5 mm

  • Maximum bandwidth

    16 GHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

MSOV164A  Mixed Signal Oscilloscope: 16 GHz, 4 Analog Plus 16 Digital Channels
MSOV164A Mixed Signal Oscilloscope: 16 GHz, 4 Analog Plus 16 Digital Channels

Model:

MSOV164A

QTY

Options

1

Infiniium Mixed Signal Oscilloscope - 16 GHZ 80/40 GSA/S 4CH | KeysightCare Assured First Year Support | Startup assistance, daily. | Return to Keysight Warranty - 1 year.

1

Includes 100 Mpts/CH Memory

1

Upgrade - Removable SSD drive for V-Series - 1TB

1

GPIB Card-Interface - installed

1

Performance verification and deskew fixture

1

Calibration Plan - Return to Keysight - 3 years

Highlights

  • 16 GHz analog bandwidth (upgradable)
  • 4 analog plus 16 digital channels
  • Capture a longer signal trace with up to 80 GSa/s sample rate and 2 Gpts of acquisition memory
  • Low noise (1.32 mVrms at 50 mV/div) and jitter measurement floor (100 fs)
  • See better measurement accuracy with ENOB values in excess of 5.5 and a SFDR exceeding 50 dBC
  • Access the broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)

What's included:

  • N2815A MSO/LA cable
  • DDR2/3/4 and LPDDR2/3/4 decode
  • 50 Mpts of memory

Download BenchVue Basic app for free to control your instruments.