XA3-class Signal Analyzer, 50 GHz

The MXA signal analyzer is designed to increase throughput with the fastest, most accurate signal and spectrum measurements.

prod_image
  • DANL @1 GHz

    -167 dBm

  • Maximum analysis bandwidth

    510 MHz

  • Phase noise @1 GHz (10 kHz offset)

    -130 dBc/Hz

  • Maximum frequency

    50 GHz

  • Real Time Spectrum Analysis

    Yes

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N9021B XA3-class Signal Analyzer
N9021B XA3-class Signal Analyzer

Model:

N9021B

QTY

Options

1

MXA Signal Analyzer Extended, Multi-touch, 10 Hz - 50 GHz | KeysightCare Assured First Year Support | Operating system, Windows 10 | Enhanced phase noise performance (HW) | IQ Analyzer and Swept SA Measurement Application | Getting Started and Troubleshooting Guide

1

Extended Warranty - Return to Keysight - 3 years

1

Analysis bandwidth, 255 MHz

1

RF input, type-N, female

1

Frequency Range, 10 Hz to 13.6 GHz

1

Microwave preselector bypass

1

Power Suite Measurement Application

1

Recommended Startup assistance, daily

Highlights

The Optimum Choice in Wireless for New-Generation Devices

Increase throughput while minimizing costs with the fastest, most accurate signal and spectrum measurements in a midrange signal analyzer.

  • Evolve test needs of advanced wireless R&D and manufacturing with the widest analysis bandwidth in its class and superior phase noise performance at high frequencies
  • See through the complexity of challenging signals with RTSA and industry-leading PathWave 89600 VSA software
  • Simplify testing with one-button measurements from PathWave X-Series measurement applications
  • Enable faster test time with enhanced frequency sweep algorithm and hardware-based signal processing without compromising RF performance