XN8-class Vector Network Analyzer, 900 Hz Minimum frequency, 67 GHz Maximum frequency

N5247B PNA-X network analyzer serves as the optimum RF test system, featuring a robust architecture, versatile configuration options, and extensive test software applications.

prod_image
  • Maximum frequency

    67 GHz

  • Number of built-in ports

    2, 4

  • Maximum number of sources

    3

  • Integrated low-noise receivers

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Reach for Unrivaled Excellence

The Keysight N5247B PNA-X microwave network analyzer offers the world's most versatile and fully integrated microwave test platform. Specializing in characterizing active devices like amplifiers, mixers, and frequency converters, the PNA-X hardware includes dual internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a set of switches and RF access points. The hardware integrations offer a wide range of both linear and nonlinear measurements, all accessible through a single set of connections to your device under test (DUT). Covering a frequency range from 10 MHz to 67 GHz, the N5247B network analyzer balances speed and performance to optimize your test system.

  • simplify your test setup by replacing an entire rack of equipment with one PNA-X network analyzer
  • reduce test time with an unparalleled variety of single-connection measurement software applications
  • achieve high accuracy linear and nonlinear device characterization leveraging advanced error correction techniques
  • choose from the industry's widest range of measurement applications for speed, accuracy, and user-friendly advanced RF test
  • accelerate insight into component behavior using a multitouch display and intuitive user interface