Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Automated ICT System

With world-famous in-circuit test technologies and innovations around automated inline handlers, Keysight automated inline ICT solutions are versatile and flexible and provide you:

  • Smaller foot print to save production space
  • Stable and robust usage to offer the best production uptime
  • Highest test speed for best efficiency
  • Seamless integration with best support availability

For more information about ICT system, please visit Keysight In-circuit test (ICT) Systems

  • E9986E In-Line 4-Module In-Circuit Test System; i367x Series 5i E9986E In-Line 4-Module In-Circuit Test System; i367x Series 5i 

    E9986E In-Line 4-Module In-Circuit Test System; i367x Series 5i

    The Keysight i3070 Series 5i 4-module Inline ICT is the latest system in the i3070 Series 5i suite. Built with Keysight's proprietary short-wire fixturing technology, the 4-module inline is designed to handle large and heavy (up to 15kg) boards.

  • E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i 

    E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i

    • The E9988E offers max 2592 nodes testing. Built to stringent specifications for SMEMA compatibility, it is easily integrated into existing SMT lines.

  • E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i 

    E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i

    • Short-wire fixturing technology ensures transportability, repeatability and stability
    • Innovative design ensures easy maintenance and fixture change
    • Compact chassis, only 800 mm or 31.5” in length

  • U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems 

    U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems

    • The smallest foot print that meets your factory floor plans.
    • Investment protection with upgradeable offline to inline feature.
    • Best fit for automotive manufacturing with high component clearance.
    • No more gray area between handler vendor and ICT vendors. Keysight gives you all.

  • U9405B Keysight Flexicore i1000 Automated Inline Parallel In-Circuit Test System U9405B Keysight Flexicore i1000 Automated Inline Parallel In-Circuit Test System 

    U9405B Keysight Flexicore i1000 Automated Inline Parallel In-Circuit Test System

    • Heterogeneous parallel test architecture, true 4-up parallel test
    • Built-in Instrument Rack for functional test
    • 850mm x 1100mm footprint