Model Builder Program -- Complete Silicon Turnkey Device Modeling Software
Model Builder Program (MBP) is a one-stop solution that provides both automation and flexibility for high-volume model generation. MBP includes automated extraction packages for industry standard models as well as an open interface for modeling strategy customization. Turnkey solutions are also provided for the advanced statistical and mismatch model extraction, layout proximity effects (LPE) modeling, static random access memory (SRAM) cell modeling, HVMOS modeling, scalable Inductor modeling and corner library generation.
Key Benefits of MBP
- Automated extraction packages and the internal engine to increase modeling productivity.
- Script environment to increase the flexibility for customization.
- User friendly GUI and a rich set of modeling utilities to further increase the working efficiency and improve model quality.
Learn about MBP
-
W8601EP MBP Core Environment
W8601EP MBP Core Environment
Model Builder Program (MBP) Core Environment software perpetual license.
-
W8602EP MBP BSIMSOI Model Generation
W8602EP MBP BSIMSOI Model Generation
Model Builder Program (MBP) BSIMSOI Model Generation software module perpetual license.
-
W8603EP MBP PSP Model Generation
W8603EP MBP PSP Model Generation
Model Builder Program (MBP) PSP Model Generation software module perpetual license.
-
W8604EP MBP HiSIM2 Model Generation
W8604EP MBP HiSIM2 Model Generation
Model Builder Program (MBP) HiSIM2 Model Generation software module perpetual license.
-
W8605EP MBP HiSIM_HV Model Generation
W8605EP MBP HiSIM_HV Model Generation
Model Builder Program (MBP) HiSIM_HV Model Generation software module perpetual license.
-
W8606EP MBP VBIC Model Generation
W8606EP MBP VBIC Model Generation
Model Builder Program (MBP) VBIC Model Generation software module perpetual license.
-
W8607EP MBP HICUM Model Generation
W8607EP MBP HICUM Model Generation
Model Builder Program (MBP) HICUM Model Generation software module perpetual license.
-
W8608EP MBP UTSOI Model Generation
W8608EP MBP UTSOI Model Generation
Model Builder Program (MBP) UTSOI Model Generation element software module perpetual license. An automatic baseband model extraction package for UTSOI.
-
W8609EP MBP MEXTRAM Model Generation
W8609EP MBP MEXTRAM Model Generation
Model Builder Program (MBP) MEXTRAM Model Generation software module perpetual license.
-
W8611EP MBP Stress Model Extraction
W8611EP MBP Stress Model Extraction
Model Builder Program (MBP) Stress Model Extraction software module perpetual license.
-
W8612EP MBP RF Model Extraction
W8612EP MBP RF Model Extraction
Model Builder Program (MBP) RF Model Extraction software module perpetual license.
-
W8613EP MBP Verilog-A Model Support
W8613EP MBP Verilog-A Model Support
Model Builder Program (MBP) Verilog-A Model Support software module perpetual license.
-
W8614EP MBP Reliability Module MOSRA - TMI
W8614EP MBP Reliability Module MOSRA - TMI
- Supports MOSRA and TMI aging model generation and optimization
- Built-in extraction flows for MOSRA level 1 and level 3
- Supports the simulation and extraction of user-defined reliability model
-
W8616EP BSIM-CMG Model Generation
W8616EP BSIM-CMG Model Generation
- Turn-key extraction flow
- Fully customizable
- Easy to use
-
W8617EP MBP BSIM-IMG Model Generation
W8617EP MBP BSIM-IMG Model Generation
Model Builder Program (MBP) BSIM-IMG Model Generation software module perpetual license.
-
W8618EP MBP MOS66 Model Generation
W8618EP MBP MOS66 Model Generation
Model Builder Program (MBP) MOS66 Model Generation software module perpetual license.
-
W8619EP MBP Viewer
W8619EP MBP Viewer
Model Builder Program (MBP) Viewer software module perpetual license.
-
W8620EP MBP Statistical Model Generation
W8620EP MBP Statistical Model Generation
Model Builder Program (MBP) Statistical Model Generation software module perpetual license.
-
W8622EP MBP SRAM Memory Modeling
W8622EP MBP SRAM Memory Modeling
- Support for the simulation of SRAM cell-level figures of merit (FOMs)
- Ease of tuning parameters from different model components
- Support for the comparison of different SRAM cell models
-
W8624EP MBP Silicon Model Extraction Package
W8624EP MBP Silicon Model Extraction Package
Model Builder Program (MBP) silicon model extraction package software module perpetual license.
-
W8625BP MBP/IC-CAP Bundle
W8625BP MBP/IC-CAP Bundle
- Customize and run your own extraction routines in IC-CAP
- Utilize the existing extraction packages in MBP for the popular devices and model types including BSIM3, BSIM4, GP, JFET, MOS varactor, resistor, etc.
- Realize seamless data transfer between IC-CAP and MBP
-
W8626EP MBP Model Targets Re-centering
W8626EP MBP Model Targets Re-centering
- Enables you to define the acceptance criteria and display the fitting error in different colors
- Presents both error table and IMV plots at the same time
- Support for exporting the error table in an Excel file
-
W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance
W8628BP MBP/MQA Device Modeling Extraction and Model Quality Assurance
- Utilize the turn-key model extraction packages and the modeling utilities in MBP
- Perform model quality check and generate the report automatically in MQA
-
W8646EP MBP CMOS Modeling Package
W8646EP MBP CMOS Modeling Package
Model Builder Program (MBP) MBP CMOS Modeling Package software perpetual license.