Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 127

Image of Automotive Adapter  SMA to H-MTD
Automotive Adapter SMA to H-MTD
Model
AE6960A
Connector type
SMA
Frequency range
-
Maximum current
-
Measurement
-
Number of channels
-
Type
Automotive Adapter
Image of  Digital Interface Connector
Digital Interface Connector
Model
AC69DIGU
Connector type
Digital Interface Connector
Frequency range
-
Maximum current
-
Measurement
-
Number of channels
-
Type
Connector
Image of  Analog Interface Connector
Analog Interface Connector
Model
AC69ALGU
Connector type
Analog Interface Connector
Frequency range
-
Maximum current
-
Measurement
-
Number of channels
-
Type
Connector
Image of  IR Connectivity Bracket For U1240 Series Handheld Digital Multimeters
IR Connectivity Bracket For U1240 Series Handheld Digital Multimeters
Model
U1179A
Connector type
-
Frequency range
-
Maximum current
-
Measurement
-
Number of channels
-
Type
IR Connectivity Bracket
Image of  7 mm Terminal Adapter Kit
7 mm Terminal Adapter Kit
Model
16201A
Connector type
7 mm
Frequency range
-
Maximum current
-
Measurement
-
Number of channels
-
Type
7 mm to Type-N
Image of  Accessories for Instruments and Fixtures
Accessories for Instruments and Fixtures
Model
N1254A
Connector type
Triax
Frequency range
-
Maximum current
-
Measurement
-
Number of channels
-
Type
Adapter
Image of  Multiple USB Instruments Configuration Kit
Multiple USB Instruments Configuration Kit
Model
Y1701A
Connector type
-
Frequency range
-
Maximum current
-
Measurement
-
Number of channels
-
Type
Multiple USB Instruments
Image of  Waveguide to 2.4 mm (f) Adapter, Q-Band, 50 GHz
Waveguide to 2.4 mm (f) Adapter, Q-Band, 50 GHz
Model
Q281A
Connector type
WR-22
Frequency range
33 GHz to 50 GHz
Maximum current
-
Measurement
-
Number of channels
-
Type
Adapter
Image of  Adapter, 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz
Adapter, 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz
Model
Y1900B
Connector type
1.0 mm
Frequency range
DC to 120 GHz
Maximum current
-
Measurement
-
Number of channels
-
Type
Adapter
Image of  External DC Bias Adapter
External DC Bias Adapter
Model
16200B
Connector type
7 mm
Frequency range
-
Maximum current
-
Measurement
-
Number of channels
-
Type
External DC Bias Adapter
Image of  Waveguide to 2.4 mm (m) Adapter, R-Band, 50 GHz
Waveguide to 2.4 mm (m) Adapter, R-Band, 50 GHz
Model
R281B
Connector type
WR-28
Frequency range
26.5 GHz to 40 GHz
Maximum current
-
Measurement
-
Number of channels
-
Type
Adapter
Image of  Test Port Adapter Set, 2.4 mm to 2.4 mm
Test Port Adapter Set, 2.4 mm to 2.4 mm
Model
85130G
Connector type
2.4 mm
Frequency range
-
Maximum current
-
Measurement
-
Number of channels
-
Type
2.4 mm to 2.4 mm
Clear All