Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
AC69DIGU
The AC69DIGU digital interface connector controls the output with external digital signals.
The Keysight AC69DIGU digital interface connector can help you to:
AC69ALGU
The AC69ALGU analog interface connector controls the output with external analog signals.
The Keysight AC69ALGU external analog interface connector uses a DC signal to change the AC voltage, DC voltage, or frequency. This solution can help you:
16201A
Connect test fixtures with a 7 mm connector to the network analyzer’s test ports (type-N)
The 16201A terminal adapter is provided for the connection between the network analyzer’s test ports (type-N) and test fixtures with a 7 mm connector. Impedance analysis using the reflection method is supported with the E5061B ENA LF-RF Network Analyzer (Option 3L3/3L4/3L5) and impedance analysis software (Option 005).
N1254A
The N1254A includes several optional accessories and adapters for instruments.
You can buy several optional accessories and adapters online. For more information about N1254A accessories and adapters.
Q281A
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.17
The Keysight Q281A is a 2.4 mm female to WR-22 waveguide adapter that operates in the 33 to 50 GHz frequency range. These adapters transform waveguide transmission lines into 50 ohm coaxial lines. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
16200B
16200B can operate with high frequency LCR meters and impedance analyzers that can supply a bias current across the device of up to 5 Adc with 7 mm port.
The 16200B test fixture is designed to operate with high frequency LCR meters and impedance analyzers. It allows you to supply a bias current across the device of up to 5 Adc through a 7 mm port by using an external DC current source.
R281B
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.13
The Keysight R281B adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
85130G
Designed to protect the test set port with a special rugged female connector and a return loss of 23 dB or better
The Keysight 85130G test port adapter protects the test set port from connecting directly with the device under test. It has a special rugged female connector that connects to the network analyzer test port. This special connector does not mate with a standard male connector but converts the rugged test set port to a connection that will mate with the device under test. This set contains a NMD-2.4 mm (f) to NMD-2.4 mm (m) adapter and a NMD-2.4 mm (f) to PSC-2.4 mm (f) adapter. The frequency range for these adapters is dc to 50 GHz with a return loss of 23 dB or better.
85130F
Designed to protect the test set port with a special rugged female connector and a return loss of 26 dB or better
The Keysight 85130F test port adapter protects the test set port from connecting directly with the device under test. It has a special rugged female connector designed for connecting to the network analyzer test port. This special connector does not mate with a standard male connector but converts the rugged test set port to a connection that will mate with the device under test. The set contains a 2.4 mm to PSC-3.5 mm male adapter and a 2.4 mm to PSC-3.5 mm female adapter. The frequency range for these adapters is dc to 26.5 GHz with a return loss of 26 dB or better.
85130D
Designed to protect the test set port when with a special rugged female connector and a return loss of 28 dB or better
The Keysight 85130D test port adapter protects the test set port from being directly connected to the device under test. These adapters have a special rugged female connector that connects to the network analyzer test port. This special connector does not mate with a standard male connector but converts the rugged test set port to a connection that will mate with the device under test. This set contains a 3.5 mm to PSC-3.5 mm male adapter and a 3.5 mm to PSC-3.5 mm female adapter. The frequency range for these adapters is dc to 26.5 GHz with a return loss of 28 dB or better.
K281C
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.07.
The Keysight K281C adapter transforms waveguide transmission line into 50 ohm coaxial line. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.07.
42942A
Convert your instrument's 4-terminal pair configuration into a 7 mm configuration.
The 42942A terminal adapter converts the Impedance Analyzer four terminal-pair configuration into a 7 mm terminal configuration. As a result, test fixtures with a 7 mm terminal connector can be used with the Impedance Analyzer.