Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight PW1-class Pulse Generators include the 81100A Series.
Keysight PW1-class Pulse Generators include the 81100A Series. They deliver high-speed pulse signals with picosecond-level timing precision and low signal distortion. They provide finely controlled pulse and pattern signals with extremely fast edge transitions, low intrinsic jitter, and programmable voltage levels, making them well-suited for generating clock, trigger, and data signals in high-speed digital and mixed-signal test environments. With flexible triggering, enhanced timing control, and remote programmability, they can emulate real-world signal conditions and enable you to perform timing margin analysis. Choose one of our popular configurations or configure one specific to your application.
Generate highly accurate and configurable pulse signals with controlled timing, amplitude, and edge transitions, essential for testing the performance and timing of digital and mixed-signal devices.
Minimize measurement uncertainty with jitter as low as a few picoseconds, enabling accurate characterization of timing-critical components such as high-speed serial links and clock circuits.
Supports internal and external trigger sources, manual triggering, gated mode, burst mode, and programmable trigger delay to accurately reproduce real-world signal conditions.
Standard interfaces like USB, LAN, and GPIB, used with SCPI commands allow remote control and enable integration into automated test systems — essential for high-throughput testing.
Bandwidth
240 MHz to 3.35 GHz
Number of channels
1 to 2
Frequency range
500 MHz, 15 MHz to 3.35 GHz, 240 MHz
81160A
81160A pulse function arbitrary noise generator is a high precision pulse generator with versatile signal generation, modulation, and distortion capabilities.
Keysight 81160A pulse function arbitrary noise generator is a high-precision pulse generator enhanced with versatile signal generation, modulation, and distortion capabilities to stress your device to its limit. (For the same integrated functionality in a cost-effective package, with pulse frequency up to 120 MHz and sine frequency up to 240 MHz, consider the Keysight 81150A.)
Keysight 81160A pulse function arbitrary noise generator set the standard for the next generation of lab for fast, accurate insight into your design or device under test and are indispensable contributors to accelerate ideal and real-world testing.
Download BenchVue Basic app for free to control your instruments.
81134A
The new 81134A pulse pattern generator sets the standard for high-speed applications that require multiple output channels or multi-level signaling.
The new Keysight 81134A sets the standard for high-speed applications that require multiple output channels or multi-level signaling. When timing and performance requirements are critical, the 81134A’s fast rise times and low intrinsic jitter allow the precise and in-depth characterization of devices such as receivers or backplanes.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A pulse generator is a test instrument that creates electrical pulses — short bursts of voltage or current — with precisely controlled characteristics. These pulses are used to stimulate, test, or synchronize electronic circuits and systems. A pulse generator outputs a signal that alternates between two voltage levels (usually high and low), forming a rectangular waveform. You can control key parameters such as:
Low intrinsic jitter in a pulse generator is crucial because it ensures precise and repeatable timing of each output pulse. Jitter refers to the small, unwanted variations in the timing of a signal’s rising or falling edges — and when it’s too high, it can introduce significant errors in time-sensitive systems. A pulse generator with low intrinsic jitter ensures:
A pulse generator is used to create electrical pulses with precise timing, amplitude, and duration. These signals are critical for testing and stimulating digital systems, timing circuits, and power electronics. Here are the most common applications: