Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight VT5-class multiband RF vector transceivers include the S9100A-S9130A
Keysight multiband RF vector transceivers are now offered in one capability class, the VT5-class, and include the S9100A-S9130A multiband RF vector transceivers. These transceivers provide broad frequency coverage and wide bandwidth, enabling comprehensive testing of 5G infrastructure equipment, including transmit, receive, fading simulation, and over-the-air (OTA) scenarios. They support both 5G frequency range 1 (FR1, sub-6 GHz) and frequency range 2 (FR2, mmWave) bands in a compact, scalable system that streamlines setup and adapts to evolving needs. Leverage the extensive Keysight software portfolio for signal generation and analysis and streamlined automation. Choose on of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.
Supports end-to-end 5G testing across FR1 (sub-6 GHz) and FR2 (mmWave) bands in a single system, minimizing rack space and simplifying test setups.
Enables single-measurement capture and analysis of complex wireless signals, improving test speed, accuracy, and support for technologies like multiple-input multiple-output (MIMO) and beamforming.
Combines critical test functions, including transmit, receive, fading simulation, and over-the-air (OTA) testing, into a single scalable system, ensuring interoperability and optimized workflows.
Enables tight timing and phase alignment across multiple transmit and receive paths, important for complex wireless testing like multi-antenna systems and phased array validation.
Maximum frequency
6 GHz to 49.2 GHz
Maximum bandwidth
600 MHz to 1.2 GHz
Wireless standard
FR1, FR2, NTN, 5G NR
S9106A
The S9106A 5G Multi-band Vector Transceiver is a streamlined, non-signaling, MIMO measurement system, that enables automated testing of 5G NR infrastructure equipment in both FR1 (sub-6 GHz) band and DUT IF (7-15 GHz) band.
The Keysight S9106A 5G multiband vector transceiver offers lower test costs and a reduced footprint for your multiple-input / multiple-output (MIMO) test bench compared to benchtop instruments. This solution enables you to effectively test 5G New Radio (NR) network equipment and radio components from product development and design validation test (DVT) to manufacturing. This platform provides superior performance with a bandwidth of 1.2 GHz per channel for both signal generation and signal analysis, and up to +20 dBm output power.
Choose from the following three standard configurations that best fit your application needs:
S9110A
The S9110A is a multiband transceiver system for 5G and NTN / satellite communication non-signaling measurements. Working with multiple Keysight remote radio heads (RRH), the S9110A system supports measurements from 10 GHz to 32 GHz or 22.7 GHz to 49.2 GHz, as well as sub-6 GHz FR1 capability.
The Keysight S9110A 5G Multiband Vector Transceiver with one or two transceivers covers FR1 (380 MHz to 6 GHz) along with one or two mmWave/uWave transceivers that covers FR2 (22.7 GHz to 49.2 GHz), or NTN (10 GHz to 32 GHz).
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Beamforming requires precise, real-time channel state information (CSI) from the UE to customize the beam. It needs full digital control of the amplitude and phase at every antenna element. In a predominantly Line-of-Sight (LoS) channel with users in different locations, beamforming will generate a beam towards each user simultaneously. More transmit/receive (Tx/Rx) antennas help compensate for high losses at mmWave frequencies. A greater number of radiating elements enables you to steer the antenna in a certain direction. The beams become narrower and more defined as the number of antenna elements increases. All the available power is transmitted in a certain direction instead of being wasted in many different ones.
In the 5G New Radio (NR) initial access procedure, multiple synchronization signal blocks (SSBs) are sent in a burst set period, each SSB potentially in a different beam. The UE identifies every SSB in the burst set using the physical broadcast channel demodulation reference signal (PBCH DMRS) and the rest of the SSB index carried by the broadcast channel. After sweeping the beam, the UE then selects the best SSB and establishes the connection.
OTA RF testing refers to the process of evaluating the performance and behavior of wireless devices by transmitting and receiving RF signals through the air, without using direct cable connections. Unlike traditional conductive testing, OTA tests replicate real-world usage scenarios, including the effects of antenna performance, propagation conditions, multipath, interference, and environmental influences.
OTA testing typically involves placing the Device Under Test (DUT) within an RF-shielded chamber equipped with calibrated antennas. Signals are radiated toward the DUT from various angles, distances, and polarizations to assess parameters such as:
• radiated power and sensitivity
• antenna efficiency and gain
• throughput and data rates
• spatial correlation and MIMO capacity
This methodology is essential for modern wireless technologies, including 4G LTE, 5G NR (especially at mmWave frequencies), Wi-Fi, IoT devices, and satellite communications, ensuring reliable real-world performance before product deployment.
Beamforming requires precise, real-time channel state information (CSI) from the UE to customize the beam. It needs full digital control of the amplitude and phase at every antenna element. In a predominantly line of sight (LoS) channel with users in different locations, beamforming will generate a beam towards each user simultaneously. More transmit/receive (Tx/Rx) antennas help compensate for high losses at mmWave frequencies. A greater number of radiating elements enables you to steer the antenna in a certain direction. The beams become narrower and more defined as the number of antenna elements increases. All the available power is transmitted in a certain direction instead of being wasted in many different ones.
In the 5G New Radio (NR) initial access procedure, multiple synchronization signal blocks (SSBs) are sent in a burst set period, each SSB potentially in a different beam. The UE identifies every SSB in the burst set using the physical broadcast channel demodulation reference signal (PBCH DMRS) and the rest of the SSB index carried by the broadcast channel. After sweeping the beam, the UE then selects the best SSB and establishes the connection.