Rack Mountable Test Chambers

Reliable Wireless Device Evaluation in Space-Constrained Environments

Keysight rack-mountable test chambers deliver flexible conducted and radiated testing in a compact, rack-ready form factor. Designed for wireless device developers as well as service and repair providers working with cellular technologies, these chambers combine high-performance shielding with portability and ease of integration. The entire system fits seamlessly within a standard 19-inch rack footprint, enabling efficient use of lab and production floor space. Its modular configuration provides the flexibility to scale and adapt as test requirements evolve. Built for speed, reliability, and streamlined rack integration, these chambers help accelerate both cellular research and development and device repair workflows. Need help selecting? Check out the resources below.

Compact Footprint

Maximize lab efficiency with a space-saving design that integrates seamlessly into standard 19-inch racks without compromising performance. 

Shielding Performance

Ensure accurate and repeatable measurements with high shielding effectiveness that minimizes external interference across frequency ranges.

Test Flexibility

Support both conducted and over-the-air testing across sub-6 GHz, FR1, and mmWave FR2 bands within a single, versatile platform.

Modular Scalability

Adapt to evolving test needs with configurable chamber designs, flexible mounting options, and support for a wide range of wireless devices.

prod_image
  • Maximum angles of arrival

    1

  • Frequency range

    22 GHz to 50 GHz, 23 GHz to 50 GHz

  • Measurement type

    Direct far field (DFF)

  • Maximum DUT weight

    5 kg

  • Range length

    0.37 m to 0.78 m

  • Use cases

    Protocol Verification, Protocol Acceptance, Functional, Performance

Frequently Asked Questions