Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The AresONE 1600GE is a scalable 1.6T Ethernet AI workload emulation platform designed to validate next‑generation AI fabrics operating over emerging 224G SerDes lanes from 200GE to 1600GE. It unifies physical‑layer validation, AI workload emulation, and traffic and protocol testing in a single platform. Running Keysight Data Center Builder (KAI DC Builder) on AresONE 1600GE enables Collective Benchmarks to evaluate AI cluster communication performance and assess the network’s impact on job completion time, isolation, load balancing, and congestion control. Together, AresONE 1600GE and KAI DC Builder emulate realistic AI workloads, including multiple full‑stack RoCEv2 connections and diverse collective communication patterns.
Test next-gen AI fabrics by emulating realistic AI workloads and measuring job completion time, performance isolation, load balancing, and congestion control.
Rack-mount delivers four OSFP-1600 ports supporting fan-outs from 200GE to 1600GE over 224G SerDes lanes, enabling link bring-up and large-scale traffic validation.
Validate optical and electrical links, FEC and physical coding behavior, AI workloads, and full Layer 2/3 protocol and traffic analysis on one platform.
High-performance processing and memory enable automated, repeatable testing and seamless lab and data center integration for faster deployment with less risk.
Ports
4
Interface speed modes
1600GE, 800GE, 400GE, 200GE
Interface
OSFP
Heat Sink
IHS, RHS
941-0134
The AresONE 1600GE-C 4-port rackmount chassis includes native OSFP1600 front panel ports, IHS optics, and L1-3 testing support. It also includes all 1x1600GE, 2x800GE, 4x400GE, and 8x200GE Ethernet speeds as well as ACC and DAC optics support.
941-0135
The AresONE 1600GE-C 4-port rackmount chassis includes native OSFP1600 front panel ports, RHS optics and L1-3 testing support. It also includes all 1x1600GE, 2x800GE, 4x400GE, and 8x200GE Ethernet speeds as well as ACC and DAC optics support.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Validating AI fabrics built on 224G SerDes requires more than traditional traffic generation. As AI workloads scale, network devices must handle higher switch radix, microburst driven congestion, and intricate collective communication patterns. Testing needs to reflect real AI workload behavior, not just synthetic traffic, to ensure fabrics perform correctly both pre and post deployment.
AresONE 1600GE addresses these challenges with realistic AI workload emulation, including full stack RoCEv2 connections and collective communication patterns. By running KAI Data Center Builder software on the AresONE 1600GE hardware platform, engineers can evaluate AI cluster communication performance, measure the network’s impact on job completion time, and assess performance isolation, load balancing, and congestion control. This enables teams to fine tune next generation AI fabrics under realistic conditions, reducing deployment risk and improving test accuracy.
At 1.6T Ethernet speeds over 224G electrical lanes, slight impairments in optical or electrical paths, PCS behavior, or Forward Error Correction (FEC) implementation can impact reliability at scale. Validating physical layer integrity requires visibility into link behavior, coding accuracy, and FEC correction events—not just basic bit error metrics.
AresONE 1600GE provides comprehensive physical layer validation, including optical and electrical link testing, FEC and physical coding behavior analysis, PCS lane statistics, symbol error injection, and BER/FLR measurements across all supported speeds from 200GE to 1600GE. This helps engineers detect issues early, correlate physical layer performance with protocol behavior and AI workload outcomes, and ensure devices are ready for real world AI data center environments.
As AI data centers expand, the ability to test multiple high speed Ethernet configurations — 200GE, 400GE, 800GE, and 1600GE — is essential for validating a wide range of GPUs, NICs, accelerators, and switching devices. Labs need a platform that supports flexible topologies, high density port configurations, and realistic workload profiles.
AresONE 1600GE delivers this through its high density OSFP 1600 hardware architecture, supporting fan out configurations of 1×1600GE, 2 x 800GE, 4 x 400GE, or 8×200GE over 224G SerDes lanes. Combined with Keysight Data Center Builder (KAI DC Builder) software, it enables scalable AI workload emulation and collective benchmarks across large clusters. The rack-mount platform supports automated, repeatable testing, seamless integration across lab and data center environments, and unified physical layer through Layer 2/3 validation — allowing teams to scale test coverage without adding extra hardware or complexity.