Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
34461A and 34460A Truevolt Series Digital Multimeter Standard Shipped Components
A standard 34461A 6½ digit Truevolt Series digital multimeter (DMM) ships with the following items:
- 34138A Test Lead Set with probes, fine tip probes, SMT grabbers and mini grabber attachments
- Power Cord
- IO Libraries CD
- USB Cable
- Calibration Certificate
- Supplemental Documents
Options you can order for the 34461A:
A standard 34460A 6½ digit Truevolt Series digital multimeter ships with the following items:
- Power Cord
- Calibration Certificate
- Supplemental Documents
Options you can order for the 34460A:
- 3446SECU: Enables NISPOM and File Security
- 3446LANU: Upgrade - Rear Panel LAN/LXI Web Interface and External Triggering
- 3446GPBU: User Installable Interface Module
- 3446ACCU:
- 34138A Test Lead Set with Probes, Fine Tip Probes, SMT Grabbers and Mini Grabber Attachments
- IO Libraries CD
- USB Cable
Accessories you can order for either 34460A or 34461A DMMs:
11059A - Kelvin Probe Set
11060A - Surface Mount Device Probe
11062A - Kelvin Clip Set
34131A - Transit Case
34133A - Precision Test leads
34134A - DC Coupled Current Probe
34136A - High Voltage Probe
34138A - Test Lead Set
34162A - Accessory Pouch
34171B - Input Terminal Connector
34172B - Input Calibration Short
34330A - 30 A Current Shunt
34308A – Thermistor Kit
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility