- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- Accessories
- Power Limiters
Power Limiters
Keysight Power Limiters can be used to protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurement performance. Our power limiters offer low insertion loss while providing protection against transients or short-duration overloads. Specifications range from 5 MHz up to 54 GHz.
Power Limiters
N9355B Power Limiter, 0.01 to 18 GHz
N9355C Power Limiter, 0.01 To 26.5 GHz
N9356B Power Limiter, 0.01 To 18 GHz
N9356C Power Limiter, 0.01 to 26.5 GHz
N9355F Power Limiter, 0.01 To 50 GHz
11930B Power Limiter, 5 MHz to 6 GHz, Type-N
11930A Power Limiter, DC to 6 GHz, APC-7
11867A RF Limiter, 10 Hz to 1800 MHz
N9355G Power limiter, 0.01 to 54 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback