NGY 10GE FUSION Load Modules

Datenblätter.

The architectural breakthrough of Ixia’s 10 Gigabit Ethernet (10GE) NGY load modules delivers an industryleading, high-density, and affordable Layer 2-7, 10GE IP test solution. Under Ixia’s Fusion program, FUSIONenabled NGY load modules are capable running IxN2XTM applications as well as IxNetworkTM, IxLoadTM, and other Ixia applications.

This unprecedented cross-platform compatibility provides an extraordinary value proposition to existing IxN2XTM users in supporting both Ixia applications and the IxN2X application on a high density platform. Also, it allows the user-base presently employing IxN2X and Ixia chassis platforms to leverage their hardware across both. In conjunction with IxNetwork, IxLoad, and other Ixia applications, IxN2X provides support for a wide breadth of protocols and application testing.

Ixia’s 10GE NGY FUSION-enabled load module with 8  ports, a high-density IP test solution with seamless IxN2X application support

Ixia’s FUSION-enabled NGY load modules deliver high control-plane performance and scalability for both Layer 3 routing protocol emulation and upper Layers 4 through 7 stateful traffic testing.

 

Key Features

 

• Ability to run IxN2X, IxNetwork, IxLoad, and other Ixia applications on a single hardware platform (requires compatible IxOS release version)

• Extend existing IxN2X systems with XM2 and XGS12-SD chassis, 1GE and 10GE FUSIONenabled load modules, and Timing Distribution Module (TDM)

• Seamless IxN2X application support with no changes to APIs

• Comprehensive L2-7 testing 

• Access to Ixia’s superior L4-7 capability

• Award-winning, field-proven, high-density 10G hardware based on NGY family architecture

• 2, 4, and 8 port variants

o LSM10GXM8S-NG (SFP+)

o LSM10GXM4S-NG (SFP+)

o LSM10GXM2S-NG (SFP+)

• Processor per port/user per port

• 512MB of capture memory

• Performance compared to legacy N2X modules:

o 8-port 50% increase to N2X XR-2

o 4-port comparable to N2X XS-2

o 2-port comparable to N2X XS-2

 

Ordering Information

 

Load modules

 

944-1075 LSM10GXM8S-NG

 

LSM10GXM8S-NG 10 Gigabit Ethernet FUSION Load Module, 8-Port LAN/WAN, SFP+ interface, ExtraPerformance with 1GB RAM per port; Full L2/7 support for Ixia and IxN2X test software applications. The load module is compatible with these Ixia chassis in both the IxN2X mode and the Ixia native mode:  XGS12-SD 12-slot, standard performance rack mount chassis bundle (940-0011), XG12 12-slot, rackmount chassis (940-0005) and the XM2-02 desktop chassis (941-0023). Additionally, this load module is compatible in the Ixia native mode with these chassis:  XGS12-HS 12-slot, high-speed performance rackmount chassis bundle (940-0006), XGS2-SD 2-slot, 3RU standard performance chassis bundle (940-0010), and XGS2-HS 2-slot, 3RU high-speed performance chassis bundle (9400012); REQUIRES one or more SFP+ transceiver options: 948-0013 10GBASE-SR, 948-0014 SFP+10GBASE-LR, 948-0015 SFP+10GBASE-LRM, or 948-0016 SFP+10GSFP+Cu. Note: IxN2X software applications support 10Gb LAN mode only.

 

944-1076 LSM10GXM4S-NG

 

LSM10GXM4S-NG 10 Gigabit Ethernet FUSION Load Module, 4-Port LAN/WAN, SFP+ interface, ExtraPerformance with 1GB RAM per port; Full L2/7 support for Ixia and IxN2X test software applications. The load module is compatible with these Ixia chassis in both the IxN2X mode and the Ixia native mode:  XGS12-SD 12-slot, standard performance rack mount chassis bundle (940-0011), XG12 12-slot, rackmount chassis (940-0005) and the XM2-02 desktop chassis (941-0023). Additionally, this load module is compatible in the Ixia native mode with these chassis:  XGS12-HS 12-slot, high-speed performance rackmount chassis bundle (940-0006), XGS2-SD 2-slot, 3RU standard performance chassis bundle (940-0010), and XGS2-HS 2-slot, 3RU high-speed performance chassis bundle (9400012); REQUIRES one or more SFP+ transceiver options: 948-0013 10GBASE-SR, 948-0014 SFP+10GBASE-LR, 948-0015 SFP+10GBASE-LRM, or 948-0016 SFP+10GSFP+Cu. Note: IxN2X software applications support 10Gb LAN mode only.