Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight LA5-class PCIe protocol analyzers include the P5552A and P5570A
Keysight LA5-class PCIe protocol analyzers provide deep insight into PCIe communication, enabling you to capture, decode, and analyze high-speed data traffic with precision. These analyzers help identify protocol-level issues, validate system performance, and accelerate debugging in complex PCIe designs. By delivering comprehensive visibility into data transactions, timing, and protocol compliance, they help you validate communication between devices that use the PCIe interface. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.
Supports all PCIe generations (1.0 to 6.0) and CXL, enabling validation of both legacy PCIe devices and next-generation memory and accelerator technologies.
Capture extended PCIe activity without data loss using up to 16 GB of trace memory with real-time compression, ideal for analyzing complex transactions and debugging intermittent issues.
Designed to minimize channel impairments to the high-speed traffic observed between the host system and your device, maximizing signal integrity.
The single-card design with secure bracket mounts ensures fast, convenient setup and stability on the lab bench, protecting prototypes and maintaining signal integrity during testing.
Maximum data rate
32 GT/s to 64 GT/s
Protocols
NRZ, PAM4
Standards
PCIe 1.0, PCIe 2.0, PCIe 3.0, PCIe 4.0, PCIe 5.0, CXL 1.1, CXL 2.0, PCIe 6.0
P5570A
Keysight PCIe® 6.0 Protocol Analyzer redefines protocol debugging and validation through a new innovative CEM card form factor, bringing vast improvement in signal integrity and equalization with instant link-up to systems as well as devices under test.
The Keysight P5570A PCIe 6.0 Protocol Analyzer introduces a new form factor which is easily deployable in the lab bench environment to enable deep protocol analysis of a PCIe system with unparallel signal integrity. Locate protocol errors or validate device operations by viewing data from the physical layer all through the transactional layer with ease.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A PCIe protocol analyzer is used to capture and analyze data traffic between PCIe-connected devices to help you debug, validate, and optimize system performance. It provides deep visibility into the PCIe protocol stack, allowing users to monitor transactions, link states, lane configurations, and detect errors such as retries, CRC failures, and protocol violations. This tool is essential for troubleshooting interoperability issues, verifying compliance with the PCIe specification, and analyzing bandwidth and latency across different generations and lane widths. It's commonly used by hardware, firmware, and validation teams during development and system testing.
Built-in equalization is important in a PCIe protocol analyzer because it enables accurate capture and analysis of high-speed signals over real-world channels, where signal integrity degrades due to loss and distortion. As PCIe speeds increase (e.g., Gen4, Gen5, Gen6), equalization becomes critical to compensate for these effects and recover clean data from noisy or attenuated signals. By integrating equalization, the analyzer can reliably interpret symbols and decode traffic without requiring external signal conditioning. This ensures accurate protocol visibility, especially when testing across different cable lengths, connectors, or board layouts, making the analyzer more effective for debugging and validating high-speed PCIe links.
Automation software plays a key role in PCIe protocol analysis by streamlining repetitive tasks, improving test consistency, and accelerating validation workflows. It enables users to automatically configure test setups, trigger specific events, capture data, and analyze results across multiple test cycles without manual intervention. This is especially valuable for regression testing, long-duration stress tests, and compliance verification, where consistency and efficiency are critical. Automation also allows integration with broader test frameworks, helping teams identify issues earlier in the development cycle and reducing time-to-debug in complex PCIe systems.