Image of the Keysight P5570A PCIe® 6.0 Protocol Analyzer system, showing the central test board connected to two black analyzer modules via multiple high-speed cables.

Capture, decode, and analyze PCIe traffic with precision

Keysight LA5-class PCIe protocol analyzers provide deep insight into PCIe communication, enabling you to capture, decode, and analyze high-speed data traffic with precision. These analyzers help identify protocol-level issues, validate system performance, and accelerate debugging in complex PCIe designs. By delivering comprehensive visibility into data transactions, timing, and protocol compliance, they help you validate communication between devices that use the PCIe interface. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.

Broad protocol support

Supports all PCIe generations (1.0 to 6.0) and CXL, enabling validation of both legacy PCIe devices and next-generation memory and accelerator technologies.

Large trace memory

Capture extended PCIe activity without data loss using up to 16 GB of trace memory with real-time compression, ideal for analyzing complex transactions and debugging intermittent issues.

Built-in equalization

Designed to minimize channel impairments to the high-speed traffic observed between the host system and your device, maximizing signal integrity.

Convenient form factor

The single-card design with secure bracket mounts ensures fast, convenient setup and stability on the lab bench, protecting prototypes and maintaining signal integrity during testing.

prod_image
  • Maximum data rate

    32 GT/s to 64 GT/s

  • Protocols

    NRZ, PAM4

  • Standards

    PCIe 1.0, PCIe 2.0, PCIe 3.0, PCIe 4.0, PCIe 5.0, CXL 1.1, CXL 2.0, PCIe 6.0

Most popular configurations

Build My Product
Image of for PCIe 6.0
for PCIe 6.0
Model
P5570A
Standards
CXL 1.1, CXL 2.0, PCIe 1.0, PCIe 2.0, PCIe 3.0, PCIe 4.0, PCIe 5.0, PCIe 6.0

Frequently asked questions