United States

    Confirm Your Country or Area

    United States
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
        • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • ...
    • Electronic Design Automation
    • EM Design (EMPro)
    • W2401BP EMPro Core Environment [Obsolete]

    W2401BP EMPro Core Environment

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Brochure
    Prev
    Replacement Product
    W4300B EM Design Core
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    • Efficient import and setup of complex CAD designs for EM simulation
    • 'Set it and forget it' material assignment for fast multi-simulation setup
    • Interactive 3D drawing and editing draws complex objects fast
    • Run a simulation and inspect intermediate results
    • Immediate viewing of results
    • Create parameterized 3D component libraries with EMPro for use in ADS
    • Import layout from ADS into EMPro to simulate with 3D EM
    • Advanced Scripting

    Explore our EM Applications Center.

    EMPro 3D EM Simulation SoftwareThe W2401BP Electromagnetic Professional (EMPro) Core Environment provides a modern 3D solid modeling environment for creating arbitrary 3D objects and importing existing models from other CAD environments. From EMPro, both time domain and frequency domain simulations can be launched and results viewed. EMPro is integrated with Keysight's Advanced Design System (ADS) circuit design flow through import of ADS layout objects, and export of parameterized 3D components that can be added to an ADS layout.

    EMPro includes the following capabilities:

    • Efficient import and setup of complex CAD designs for EM simulation - Import and parameterize complex 3D CAD designs such as a complete cell phone to start multiple EM simulations over a family of geometries to find the optimal structure without long repeated manual setup for each simulation.
    • 'Set it and forget it' material assignment for fast multi-simulation setup - Assign material properties to import or drawn 3D objects only once using a simple drag-and-drop from an extensive material database onto the 3D objects to set up an EMPro simulation. Once assigned, the material properties are memorized for subsequent CAD imports for even faster simulation setup.
    • Interactive 3D drawing and editing draws complex objects fast - Interactive 3D drawing with intuitive context-sensitive, on-screen cues prompt you where you can drag and edit the structure without the constant need to move your eyes off the drawing to select menu picks and dialog boxes. Hot keys further enable you to complete the 3D drawing quickly in a natural flow according to your thought process.
    • Direct parameterization of any dimension - Parameterization of geometry is directly achieved by replacing any dimension with an equation variable, the value of which can further depend on multiple other variables. This allows linked geometry sweeps or the drawing of mathematically defined curved surfaces for antennas. Even the location of the stimulus feed to any component or antenna can be parameterized to find the optimal feed point.
    • Run a simulation and inspect intermediate results - View dynamic real time plots of intermediate results while a simulation is running to provide early insights. EMPro allows for interruption to adjust the geometry before restarting again. This eliminates long simulations of non-performing designs. Simulation setup has built-in intelligence to launch simulations correctly with minimal user input, but still gives full control if needed.
    • Immediate viewing of results - EMPro’s multi-threaded and accelerated post-processing offers immediate viewing of simulation results; this is unlike traditional 3D EM simulators where post processing the results can take as long as the simulation itself.
    • Create parameterized 3D component libraries with EMPro for use in ADS - EMpro’s 3D parameterized components such as connectors, solder ball arrays, packages or any custom components can be transferred into ADS as a library for use in 3D EM co-simulation and co-optimization with circuit and system components, enabling evaluation of complete family of structures in one step.
    • Import layout from ADS into EMPro to simulate with 3D EM - ADS circuit designers can transfer layout files into EMPro to accurately account for the 3D proximity effects of shielding, product packaging or the conformal bending of a planar antenna inside it.
    • Advanced Scripting - Modeling functions, result data, grid and mesh operations and simulations can all be controlled by Python-language scripts, which can save time through increased automation.