Können wir Ihnen behilflich sein?
KS8000B PathWave Test Automation Deployment System
Test sequencer deployment software for test automation development.
HIGHLIGHTS
Test sequence & test plan creation
- Engine runtime for fast execution of tests
- Command Line Interface (CLI) to integrate in your test software
- Scalable modular “plug-in” software architecture. Take advantage of provided plug-ins in the Package Repo, or create your own using the SDK
- Native Python and .NET developer environment support
- Built on OpenTAP open-source test sequencer
Subset of KS8400B PathWave Test Automation Developers System
- Reuse plugs developed in KS8400B
- Supports Multiple Operating Systems (Windows and Linux)
- Microsoft .NET Standard
Licensing
- Fixed (node-locked, single PC), transportable and network/floating license with either perpetual or subscription time frame
- Uses PathWave License Manager
PathWave Test Automation built on OpenTAP is a modern Microsoft .NET standard-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS8000B PathWave Test Automation Deployment System provides a lower cost, scaled down version of the full KS8400B PathWave Test Automation Developers System that is ideal for production and other high volume deployments. Easily extensible to integrate custom Operator UIs and results storage systems.
Free Trials
PathWave Test Automation Deployment System
- Request a free trial of the software
- Enables the application on your PC
- Evaluate full-featured version with no functionality restrictions
Interested in a KS8000B?
Extend the capabilities for your PathWaveTest Automation Deployment System
Featured Resources
Want help or have questions?