55281B Linear/Angular Measurement Kit
The Keysight 55281B Linear/Angular Measurement Kit is part of the Keysight 5530 Laser Calibration System and enables the system to measure both linear velocity and rotation.
HIGHLIGHTS
The Keysight 55281B Linear/Angular Measurement Kit is part of the Keysight 5530 Laser Calibration System and enables the system to measure both linear velocity along a machine's travel path as well as rotation about an axis perpendicular to the axis of motion (pitch and yaw).
- Rugged, thermally stable optics encased in stainless steel
- Fundamental optical resolution of one half wavelength (316.5 nm, 12.5 µin)
- Simplified installation and alignement of optics
Interested in a 55281B?
Extend the Capabilities for Your Linear/Angular Measurement Kit
Featured Resources for 55281B Linear/Angular Measurement Kit
Related Products
Want help or have questions?