Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight in-vehicle communications products offer test coverage for a wide variety of technologies and data rates for the growing high-performance design and test requirements of modern in-vehicle networking systems. Automotive Ethernet provides a universal medium for high-speed communication that allows different components to coexist on the same switched network. While several emerging automotive SerDes connections convert parallel data to serial data (and vice-versa), enabling communication for high resolution displays like cameras and infotainment. It is a point-to-point architecture with high bandwidth, low baud rates, and high orders of modulation employed. Our solutions help the development, validation, and debugging of CPUs, ECUs, cables, interconnects, and edge devices up to the latest standards. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
There are several different technologies that operate in the vehicle network. Conformance and interoperability for each of those is critical to the safety and security of modern vehicle architectures.
Keysight delivers end-to-end Automotive Ethernet validation across OSI Layers 1–7. Testing begins at the physical layer and extends upward to include control-plane validation, timing accuracy, guaranteed delivery, and AVB/TSN performance.
Keysight automotive Ethernet and SerDes solutions validate multi-gigabit communication as modern ADAS and autonomous features demand the fastest data rates.
Automate testing and validation across transmitter (Tx), receiver (Rx), and channel testing from 10 Mbps to 50 Gbps, providing increased test accuracy while saving time for rigorous compliance testing.
Measurement type
Receive (Rx), Transmit (Tx), Channel (Lx)
Technology
MIPI A-PHY, ASA, GSML, Generic, Automotive Ethernet
Data rate
2 Gb/s - 32 Gb/s, 10 Mb/s - 10 Gb/s, 100 Mb/s - 1000 Mb/s
AE6000T
The AE6000T Automotive Ethernet Transmit Compliance Solution provides a fast and easy way to verify and debug your automotive Ethernet technology designs.
AE6900T is now AE6000T the functionality is the same, with just a different top level model number.
The Keysight AE6000T Automotive Ethernet Conformance Application Software for the Keysight Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your automotive technology designs.
Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. The automotive Ethernet standard enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.
Unlike CAN, LIN, the automotive Ethernet standard demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. The AE6000T Automotive Ethernet Test Solution offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.
Several key standards are governing the automotive Ethernet platform. Keysight offers an intuitive test platform that enables you to validate these standards using different data rates and standards. Accessing your device under test (DUT) is simple when using the Keysight automotive Ethernet fixture board and available adapter boards to Molex Mini-50, MATEnet, or HMTD.
Standards supported
Key features
Ordering information
AE6000L
The AE6000L Automotive Ethernet Channel Compliance Solution provides an automated way to test for pass/fail of connectors, cables, and harnesses.
AE6900L is now AE6000L the functionality is the same, with just a different top level model number.
Next-generation ADAS systems require camera and radar systems with high resolution, which require increased speed and bandwidth. The automotive Ethernet standard enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future. However, the channel or link in a system can create a point of failure and as such must be fully tested.
Keysight’s automotive Ethernet conformance channel test solution verifies that information is carried, without loss or cross talk, to its intended destination.
The solution ensures signal quality requirements with conformance testing for the channel, including harness, cables or connectors. The solution is built on functional and multipurpose hardware that can be fully utilized for other tasks and tests when not actively used for automotive Ethernet channel tests.
The AE6000L solution provides a bundle of hardware, software and accessories to help you understand the integrity of your automotive Ethernet channel.
AE2000T
Keysight's Automotive SerDes transmit (Tx) solution will ensure interoperability, verify and debug your MIPI A-PHY, ASA, and GMSL2 links.
Advanced Driver Assistance Systems (ADAS) connected cars and Autonomous Vehicles (AVs) are transforming vehicles. Many new features are delivered through a mix of sensors, cameras, and networks and require more and faster data with each iteration.
Many in-vehicle cameras and displays are connected to ECUs via a SerDes connection. With the introduction of MIPI A-PHY and Automotive SerDes Alliance (ASA) the chipsets can be utilized and supported by multiple silicon vendors and interoperability between those vendors.
To help you save time and effort, Keysight offers solutions that automate the testing and validation of Automotive SerDes devices. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device complies with CTS and will interoperate in your system. Learn more about Automotive SerDes Compliance Solutions.
The AE2000T automotive SerDes Tx compliance test solution covers 2 standards and 5 gears/speed grades in one solution:
Key capabilities
Ordering information
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
In-vehicle communication systems are networks and technologies that allow different electronic components within a vehicle to send and receive messages with each other. These systems are the backbone of modern transportation, powering everything from basic functions like engine control and infotainment to advanced features like active safety systems and autonomous driving. At their core, in-vehicle communication systems are computer networks designed to operate within the unique and often harsh environment of a vehicle. This involves communication between the various electronic control units (ECU), sensors, and actuators within the vehicle itself. The purpose is to ensure that different components of the car can "talk" to each other and coordinate their functions seamlessly.
Automotive Ethernet is a specialized version of the standard Ethernet technology, specifically adapted to meet the unique and demanding requirements of in-vehicle communication networks. While it leverages the fundamental principles of Ethernet, its physical layer and some operational aspects are significantly different to suit the harsh automotive environment. Automotive Ethernet is rapidly becoming the backbone of next-generation vehicle architectures due to its ability to support high bandwidth, reduce wiring complexity and weight, and improve cybersecurity.
Traditional in-vehicle networks like Controller Area Network (CAN) and Local Interconnect Network (LIN) have served vehicles well for decades, handling lower bandwidth communication for systems like engine control, braking, and basic body electronics. However, the rise of advanced features in modern cars demands significantly higher bandwidth and more robust, scalable communication.
Automotive Serializer/Deserializer (SerDes) is a critical technology in modern vehicles, particularly for high-bandwidth, point-to-point connections. It is a method of data transmission that addresses the challenges of moving vast amounts of data from sensors (like cameras, radar, and lidar) and displaying it over relatively long distances within the vehicle, while keeping wiring complexity and cost down. The major benefit of SerDes lies in its ability to combine multiple data lines and an associated clock signal into a single serial stream, which is then transmitted over just one or two pairs of wires. This significantly reduces the number of physical connections, cable bulk, and cost. SerDes is critical to facilitating communication for ADAS and autonomous sensors.
In-vehicle communication systems are critical to the operation and advancement of Advanced Driver-Assistance Systems (ADAS) and autonomous vehicles (AV). They are the nervous system that allows these complex technologies to perceive, process, decide, and act. While both Automotive SerDes and Automotive Ethernet are crucial for high-bandwidth automotive data transmission used in ADAS and autonomous system communication, they serve somewhat different primary roles and have different characteristics.
SerDes will handle the high-bandwidth, point-to-point links from sensors to processing units (often domain controllers), while Automotive Ethernet will form the high-speed backbone that connects these domain controllers and other vehicle systems together, facilitating overall network communication, software updates, and advanced networking functions.