Können wir Ihnen behilflich sein?
S93026B Advanced Pulsed-RF Measurements
S93026B advanced pulsed-RF measurements includes all the capability of S93025B (four internal pulse generators) and adds narrowband-pulse-detection method to extend pulse measurement capability in point-in-pulse and pulse-profile measurements.
HIGHLIGHTS
- Includes all of the capability of S93025A basic pulsed-RF measurements
- Adds narrowband detection method
- Point-in-pulse measurement with pulse width as narrow as 20 ns
- Pulse-profile measurements with 10 ns minimum timing resolution
- Enables four internal pulse generators to control internal (N522xB/N524xB Option 021 and 022) and external pulse modulators
The S93026B advanced pulsed-RF measurements includes all of the capability of the S93025B (including enabling the four internal pulse generators), and adds the narrowband-pulse-detection method to extend pulse measurement capability to 20 ns pulse widths for point-in-pulse measurements, and 10 ns timing resolution for pulse-profile measurements.
With narrowband-detection mode, S93026B sets the coefficient of the analyzer’s digital-IF filters to null out unwanted spectral components, enables the receiver IF gates, and performs optimization for measurement sensitivity. Using the built-in pulse modulators, the PNA and PNA-X are complete pulsed-RF measurement solutions, eliminating the need for external test sets and pulse generators. The S93026B also controls external pulse generators and modulators, and can synchronize to external master pulses. The N522xB/N524xB Option 021 is recommended for forward-only pulsed-RF measurements, and the N522xB/N524xB Options 021 and 022 are recommended for bi-directional pulsed-RF measurements. The N1966A Pulse I/O adapter is recommended if using external master pulses or external pulse modulators.
Learn more about Keysight Network Analyzer Software
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Interested in a S93026B?
Extend the Capabilities for Your Advanced Pulsed-RF Measurements
Featured Resources for S93026B Advanced Pulsed-RF Measurements
Want help or have questions?