E5810B LAN/GPIB/USB Gateway
Share test systems using a remote gateway between networked computers and GPIB, USB, and RS-232 instruments
HIGHLIGHTS
- Remote access and control of GPIB, USB and RS-232 instruments via LAN in one-box solution
- Faster GPIB transfer rate of up to 1.2 MB/s
- Supports 1000BASE-T (1 Gigabit)/100BASE-TX/10BASE-T LAN/Ethernet connection
- Password-protected web interface for configuration
- Built-in LCD display and Web browser for easy setup and use
- Power switch for hard reset
The E5810B is the next generation of the E5810A and provides a gateway between networked-equipped computer systems (using LAN) and GPIB, USB and RS-232 instruments in one-box connectivity solution. With this gateway, multiple users can share the instruments from different locations via a LAN (1000BASE-T(1Gigabit)/100BASE-TX/10BASE-T)
Interested in a E5810B?
Featured Resources for E5810B LAN/GPIB/USB Gateway
Want help or have questions?