Y1276A Advanced Cooling Spacer Kit
The Y1276A is an advanced cooling spacer kit for the M9484C and related chassis
The Y1276A is an advanced cooling spacer kit for the M9484C and related chassis.
Highlights
Keysight PXIe chassis cooling design uses auto-speed fans to move air through the chassis. The Y1276A Slot Blockers improve air flow past PXI modules by reducing air flow through unused chassis slots and re-routing the air flow through slots with modules. The design provides better cooling efficiency in the chassis.
Extend the Capabilities of Your Product
Want help or have questions?