W6016E PathWave MBP L-UTSOI Extraction Package
Turnkey extraction package for the L-UTSOI model
Model Generation, model extraction package for L-UTSOI.
Highlights
The W6016E PathWave MBP L-UTSOI Extraction Package includes:
- L-UTSOI simulation with internal SPICE simulator
- Parameters tuning and optimization based on MBP environment
- Auto-extraction flow is available
For FDSOI users, the W6016E includes the L-UTSOI model simulation and extraction package based on the MBP core environment.
Extend the Capabilities of Your Product
Want help or have questions?