U1182A Industrial Surface Temperature Probe
Measure still surface temperatures within -50°C to 400°C; works with handheld clamp meters, DMMs, scopes, and calibrators
Measure still surface temperatures within -50°C to 400°C; works with handheld clamp meters, DMMs, scopes, and calibrators.
HIGHLIGHTS
The temperature probe measures still surface temperature within the range of -50°C to 400°C. U1182A is used together with the U1586B temperature module. U1182A is compatible with the following handheld devices:
- Handheld Clamp Meter – U1212A, U1213A
- Handheld DMM – U1241A, U1241B, U1242A, U1242B, U1251A, U1252B, U1253A, U1253B, U1271A, U1272A
- Handheld Scope – U1602A, U1602B, U1604A, U1604B
- Handheld Calibrator – U1401A, U1401B
Extend the Capabilities of Your Product
Want help or have questions?