U1162A Alligator Clips
Pair these insulated alligator clips with Keysight standard test leads
Pair these insulated alligator clips with Keysight standard test leads
HIGHLIGHTS
The U1162A consists of one pair (red and black) of insulated alligator clips. Recommended for use with Keysight standard test leads.
Rated at CAT III 1000V, CAT IV 600V, 15A rating
Compatible with test leads shipped together with Keysight U1210, U1240B, U1250, U1270 series of handheld clamp meter and multimeter.
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
Extend the Capabilities of Your Product
Want help or have questions?