Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
N9069EM0E Noise Figure Measurement Application, Multi-Touch UI
Perform noise figure and gain measurements for transmitters
Perform transmitters with one-button noise figure and gain measurements with multi-touch UI operation.
Highlights
- Perform one-button noise figure and gain measurements from 10 MHz to 50 GHz
- Provides multi-DUT calibration routine and measurement profiles to speed up noise figure measurements on multiple DUTs
- Supports Keysight SNS Series noise sources, 346 Series noise sources, U1831C USB smart noise source, and multi-stage converters, external LO control and manual mode
- Extend the frequency range to 50 GHz above (such as V/E/W/D/H-Band) with noise source, external down-converter, and external LO source combination solution
- Combine with U7227x Series USB preamps for reduced noise figure measurement uncertainty
- Measurements include noise figure, gain, Y-factor, effective temperature, and hot/cold power density
- Estimate the overall noise figure using the measurement uncertainty calculator
- Performance (hardware dependent)
- Instrument noise figure: 17.25 dB at 1 GHz, 6.00 dB at 1 GHz with U7227A USB preamp
- Instrument match: 1.52 at 1 GHz, 1.54 with U7227A USB preamp
- Support multi-touch user interface and SCPI remote interface programming
- KeysightCare software support subscription included
- Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA
Extend the Capabilities of Your Product
Want help or have questions?