N7623EMBC PathWave Signal Generation for Digital Video, Waveform Playback
Create standard-based signals for digital video standards
Create digital video DVB-T/H/T2/C/S/S2/S2X, DTMB (CTTB), CMMB, ISDB-T/TB/TSB/TMM, ATSC, ATSC-M/H, J.83 Annex A/B/C, DOCSIS 1.x/2.0/3.0/3.1/4.0 signals with Keysight signal generators.
Highlights
- Create validated and performance optimized digital video waveforms compliant with DVB-T/H/T2/C/S/S2/S2X, DTMB (CTTB), CMMB, ISDB-T/TSB/TMM, ATSC, ATSC-M/H, J.83 Annex A/B/C, DOCSIS 1.x/2.0/3.0/3.1/4.0 standards
- Perform BER tests with PN sequence, all 1s, all 0s, or user-defined data patterns or subjective evaluation with MPEG2-TS or ColorBar demo file
- Create multi-path signals for SFN (Single Frequency Network) tests
- Configure multi-carrier waveforms, each with different modulation settings, frequency offsets, power, baseband filter, and more
- Create real-time DVB-T/H/C/T2/S/S2 and ISDB-T digital video signals for receiver design, verification and performance test Perform auto-stuffing and PCR adjustment with the real-time mode
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?