N7009A Alligator Ground Lead
Ideal for a broad range of general-purpose extreme temperature applications when used with the N7007A passive probe
Ideal for a broad range of general-purpose extreme temperature applications when used with the N7007A passive probe
HIGHLIGHTS
- Alligator ground lead
- For use with the N7007A extreme temperature passive probe
- Ideal for a broad range of general-purpose extreme temperature applications
N7009A is an alligator ground lead for use with the N7007A 10:1 passive probe with an input impedance of 10 MΩ and 400 MHz bandwidth. This probe can withstand temperatures ranging from -40 to +85 °C making it ideal for environmental chamber testing.
Extend the Capabilities of Your Product
Want help or have questions?