Solder these tips directly to your test device; supports up to 2.5 GHz with Keysight 2751A / 52A InfiniiMode differential active probes, and up to 1.5 GHz with Keysight's N2750A InfiniiMode differential active probe.

HIGHLIGHTS

  • Up to 2.5 GHz with N2751A/52A
  • Up to 1.5 GHz with N2750A
  • Supports InfiniiMode measurement
  • For soldering tips directly to test devices or semi-permanent DUT signals
  • 3 tips in a package

The N2777A solder- in tip is intended to be soldered directly to your test device. The tip includes integrated damping resistors to achieve flat response across the rated bandwidth. For best performance, use this tip in differential mode with inputs A and B connected to test nodes.

Extend the Capabilities of Your Product

Want help or have questions?