Deploy test plans created with PathWave Test Executive for Manufacturing, deployment and developer licenses provide flexibility in managing cost of test.

Highlights

The Keysight PathWave Test Executive for Manufacturing (PTEM) — Deployment Version is a plug-in that enhances the user experience when developing automated test programs using the PathWave Test Automation Platform (TAP) solution. The Keysight KS8329B deployment license runs with plans developed on the Keysight KS8238B software solution. The KS8329B provides a scaled-down alternative for deployment across multiple systems without some of the main features within the KS8328B and Keysight KS8400B environments. If features such as the switch manager and user interface from the KS8328B developer version are used, the KS8329B deployment license will still support and enable the code and functionality included in the test plan. 
 
Ordering Information
  • KS8329B deployment version requires KS8400B PathWave Test Automation software.
  • Software licenses are available as node-locked, transportable, or floating.
  • Licenses are available for purchase with 6-, 12-, 24- or 36-month support.

Extend the Capabilities of Your Product

Want help or have questions?